OPALE: VIDEO INTERCOM RECEIVEROPALE: VIDEO INTERCOM RECEIVEROPALE: VIDEO INTERCOM RECEIVEROPALE: VIDEO INTERCOM RECEIVEROPALE: VIDEO INTERCOM RECEIVER
Zobrazit předchozí obrázky
Zobrazit další obrázky
CAME

OPALE: VIDEO INTERCOM RECEIVER

Hands-free video intercom with 3.5" LCD display, with up to 10 programmable AUXs - white.

Speaker video intercom with 3.5" LCD display, with up to 10 programmable AUXs - white. Wall monitor with 3.5˝ LCD touch-screen display with graphical interface. On the left side there are the intercom function-access buttons, access to additional auxiliary controls, access to video adjustments and deactivating the incoming call audio, while on the right side there are the buttons for zooming, device setup, porter-message displaying and the "Panic" button for emergency calls to the porter. The main keys are clearly visible and backlit, allowing activation of communication and door opening, while the central dial is for managing 2 auxiliary commands, self-insertion of entry panel videos, and alarm exclusion (with LED signalling when excluded). It is equipped with a Master/Slave function and a video relaying between extensions function for simultaneous calls. Bus or local power supply (16 to 18 V DC) via selector switch. For wall installation to be finished with the OPALEKP wall brace. For recess-mounted installation to be finished with the OPALSIS recess-mounted box. Compatible with the X1 and XIP systems.


KEY FEATURES

  • Lock release button
  • 3.5" LCD display and soft touch buttons
  • Up to 8 intercom calls
  • Image zooming during conversation
  • Activate/exclude audio during conversation
  • Two keys for activating the auxiliary/porter call functions
  • Up to 10 auxiliary controls
  • Call forwarding function
  • Automatic door-opener function with weekly scheduling
  • “Panic” button for emergency calls to the porter
  • Ringtone settings
  • Colour saturation, screen contrast and brightness settings
  • Exclude ringtone key (the alert LED lights up when silenced)
  • Program ringtones depending on the type of call
  • Video bouncing function among indoor receiver during simultaneous calls
  • Master/Slave function
  • Power supply from bus or local source
Specifikace
  • DIMENSIONS

    • Overall Length: 28.5 mm
    • Overall Width: 158 mm
    • Overall Height: 138 mm
    • Gross Weight: 0.3 kg
    • Shipping Weight: 0.47 kg

    ELECTRICAL

    • Battery Supply: N
    • Voltage : 16-18V DC
    • Supply Phase: 1
    • Enclosure Rating: IP20
Technická specifikace
  • Jedinečná ref. hodnotaOPALE
  • Skupina výrobkůCAME Intercom
  • Skupina produktůVideo Intercom Receiver
  • TypObjekt
  • Datum zveřejnění2021-07-15
  • Číslo vydání1
  • Výška (mm)138
  • Šířka (mm)158
  • Hloubka (mm)28.5
Související
  • Hlavní materiálABS
  • Vedlejší materiálPlast
  • Navrženo vItálie
  • Vyrobeno vItálie
  • Čistá hmotnost (kg)0.3
Klasifikace
  • Kategorie objektu BIMElektronika - Jiné
  • Klasifikace IFCElektrický prvek
  • Kód Uniclass 1.4L76321
  • Popis Uniclass 1.4 Door entry telephones
  • Kód Uniclass 2.0PR-16-02-43
  • Popis Uniclass 2.0Intercom Remote Handsets
  • Kód Uniclass 2015Pr_75_75_27_43
  • Popis Uniclass 2015Intercom remote handsets
  • Referenční kód NBS16-02-43
  • Referenční popis NBSIntercom Remote Handsets
  • Číslo OmniClass23-37 23 17 13

Dostupnost regionu

Evropa
Velká Británie
Irsko