Publikovat produkty
CAPATECT TOP LINE
CAPATECT TOP LINE

    CAPATECT TOP LINE

    Advanced system,with insulation boards in white EPS with 70% graphite. TOP LINE has better performances compared to standard systems, thanks to higher amount of graphite inside insulation panels. System components: Adhesive mortar: Capatect Klebe- und Armierungsmasse 190 or Capatect Dämmkleber 185 Insulation board: Capatect PS Dalmatiner Fassadendämmplatte 160 Plus or Capatect PS Dalmatiner Fassadendämmplatte 162 Green Reinforcement mortar: Capatect Klebe- und Armierungsmasse 190 or Capatect Klebe- und Armierungsmasse 131 SL Reinforcement fabric: Capatect Gewebe 650 Primer: Caparol Putzgrund Render: Capatect AmphiSilan-Fassadenputz K15 Paint: ThermoSan LTQ Dowel: Capatect STR Carbon
    Specifikace
    • Properties: - Insulation material: EPS/EPS with graphite - Render material: NQG silicone resin binder - Fire behaviour (EN 13501-1): B-s1/s2-d0 - Reflection index (IR) min.: 20 - Color stability according to technical sheet BFS No. 26: Class A - Group 1 - Resistance to mechanical stess: Low - Resistance in environments with frost / thaw stresses: Medium - Resistance in marine environments: Medium - Resistance in polluted environments: High ETA certificates: - 05-0131 (General-Includes all types of adhesive and reinforcement mortars) - 13-0498 (Standard) - 10-0160 (Special reinforcement mortars) - 13-0891 (On wooden structures) System components: Adhesive mortar: Capatect Klebe- und Armierungsmasse 190 or Capatect Dämmkleber 185 Insulation board: Capatect PS Dalmatiner Fassadendämmplatte 160 Plus or Capatect PS Dalmatiner Fassadendämmplatte 162 Green Reinforcement mortar: Capatect Klebe- und Armierungsmasse 190 or Capatect Klebe- und Armierungsmasse 131 SL Reinforcement fabric: Capatect Gewebe 650 Primer: Caparol Putzgrund Render: Capatect AmphiSilan-Fassadenputz K15 Paint: ThermoSan LTQ Dowel: Capatect STR Carbon
    Technická specifikace
    • Jedinečná ref. hodnotaCAPAROL-ETICS-TOP-LINE
    • Skupina výrobkůInsulation
    • Skupina produktůETICS
    • TypObjekt
    • Datum zveřejnění2018-10-08
    • Číslo vydání1
    Související
    • Hlavní materiálEPS
    • Vedlejší materiálOmítka
    • Navrženo vItálie
    • Vyrobeno vItálie
    Klasifikace
    • Kategorie BIMobjectStavební materiály - Izolace
    • Název UNSPSCThermal insulation
    • Kód UNSPSC301415
    • Číslo OmniClass23-13 25 19 15
    • Název OmniClassThermal Insulation Coatings

    Dostupnost regionu

    Evropa
    Itálie