Publikovat produkty
Cedral Board - finishing panel
Cedral

Cedral Board - finishing panel

CEDRAL BOARD finishing panels must be installed in accordance with the technical specifications set out in the installation guide available on cedral.world at the time of installation.

CEDRAL BOARD can be used for the following applications:

Edging strip

Decorative fascia

Cladding of transoms and lintels

Under-roof cladding

Available in a smooth finish, Cedral Board panels are supplied in the same colors as Cedral cladding boards, for a result that's meticulous down to the smallest detail!

Specifikace
  • Subject to compliance with applicable technical specifications, Cedral Board fibre-cement finishing panels fibre-cement finishing panels offer superior properties to other materials, including :

    - 10-year product and color warranty,

    - Fire safety (non-combustible) A2-s1,d0,

    - Resistant to extreme temperatures,

    - Weather-resistant,

    - Resistant to many living organisms (fungi, bacteria, insects, parasites, etc.),

    - Environmentally-friendly, with no harmful gas emissions.

    Cedral Board finishing panels must be installed in accordance with technical specifications according to the installation guide available on cedral.world at the time of installation.
    Cedral Board can be used for the following applications:
    - Edging strip
    - Decorative fascia
    - Cladding of transoms and lintels
    - Under-roof cladding
    Cedral Board cannot be used for
    the following applications:
    - Application in direct and prolonged contact
    with snow or ice,
    - Over-roofing.

Technická specifikace
  • Jedinečná ref. hodnotaFac-cedral-board
  • Skupina výrobkůFacade
  • Skupina produktůFacade panels
  • TypObjekt
  • Datum zveřejnění2024-09-25
  • Číslo vydání1
Související
  • Hlavní materiálVláknocement
  • Navrženo vBelgie
  • Vyrobeno vBelgie
Klasifikace
  • Kategorie BIMobjectStěny - Opláštění
  • Klasifikace IFCPrvek budovy
  • Kód Uniclass 2015Ss_25_20
  • Popis Uniclass 2015Wall cladding systems
  • Kód CSI MasterFormat 201407 46 46
  • Název CSI MasterFormat 2014Fiber-Cement Siding
  • Číslo OmniClass23-13 37 15 15
  • Název OmniClassMineral Fiber Cement Exterior Siding

Dostupnost regionu

Evropa
Francie