Publikovat produkty
Recessed Access Door with Drywall Bead Flange
Recessed Access Door with Drywall Bead Flange
    Cendrex

    Recessed Access Door with Drywall Bead Flange

    Use the Cendrex AHA-GYP Recessed Access Door with Drywall Bead Flange, which fits perfectly into various types of surface materials. Our aesthetic access door, with its perforated frame and 5/8" recessed panel, is designed to accommodate a gypsum board that blends seamlessly with any decor. Available in different recesses up to 1½", ensuring a discreet and versatile solution for professionals.

    Contractors, architects, engineers, and industry professionals choose our AHA-GYP model for its unparalleled versatility and discreet integration capabilities.

    Ideal for plaster surfaces such as drywall walls or ceilings in commercial and residential environments, particularly bathrooms and specialized rooms like cinemas and recording studios, the recessed panel allows for seamless integration with multiple materials like ceramic or acoustic tiles.

    Key Features

    • Seamless Integration: A 5/8" recessed door for perfect alignment with various surface materials.
    • Durable Construction: Made from cold-rolled steel, ensuring durability and longevity.
    • Locking Mechanism: Equipped with an Allen key-operated hex head lock for secure closure.

    Technical Details

    • Installation: Suitable for both wall and ceiling drywall installations.
    • Material: Constructed from 16-gauge cold-rolled steel.
    • Locking Mechanism: Secure with an Allen hex head cam latch.
    • Hinge: Equipped with a robust piano hinge to ensure reliable performance.
    • Flange: 1 ⅛" Drywall Bead Flange, made from 22-gauge galvanized steel.
    • Frame: 1 5/8" deep frame made from cold-rolled steel.
    • Rough Opening: Door dimensions + ¼" or + 6mm.
    • Finish: High-quality white powder coat primer.
    • Packaging: Individually packed, one door per box.

    All the dimensions and options you want in 5 days! Choose from over 100 access panel models and 30 additional options for customized access panel solutions, all delivered in the industry's shortest lead times.

    Ready to enhance your projects with our AHA-GYP access panel with a drywall bead flange? Download our catalog now to explore our complete product range and discover the perfect solution for your next project.

    Cendrex, a leader in the manufacturing of custom and odd-sized doors since 1985, is committed to providing high-quality rated and non-rated access panels with the industry's shortest lead time. Our commitment to excellence and customization makes us the go to choose for professionals seeking reliable and elegant solutions.


    CENDREX

    1-800-479-1489

    info@cendrex.com

    cendrex.com

    Specifikace
      • Material

        16 gauge cold rolled steel.

      • Hinge

        Continous piano hinge. Hinge location: Hinges must be located on the second dimension (height).

      • Locking Mechanism

        Allen hex head cam latch. Requires a standard allen key to open the access door.

      • Flange

        22-gauge galvanized steel, 1 ⅛" drywall bead flange.

      • Frame

        1 5/8 " in depth, made of cold rolled steel.

      • Rough Opening

        Door sizes + ¼ " or + 6mm.

      • Finish

        High quality white powder coat primer.

      • Packaging

        Individually wrapped, 1 door per box.

    Technická specifikace
    • Jedinečná ref. hodnotacendrex-aha-gyp
    • Skupina výrobkůAccess Doors
    • Skupina produktůRecessed
    • TypObjekt
    • Datum zveřejnění2013-12-09
    • Číslo vydání1
    Související
    • Navrženo vKanada
    • Vyrobeno vKanada
    Klasifikace
    • Kategorie BIMobjectKonstrukce - Přístupové dveře a panely
    • Kód Uniclass 2015TE_10_40_10
    • Popis Uniclass 2015Access doors and traps
    • Kód CSI MasterFormat 201408 31 00
    • Název CSI MasterFormat 2014Access Doors and Panels
    • Číslo OmniClass23-17 11 27
    • Název OmniClassAccess Doors

    Dostupnost regionu

    Severní Amerika
    Kanada
    Spojené státy americké