Publikovat produkty
Universal Access Panel with Exposed Flange
Universal Access Panel with Exposed Flange
    Cendrex

    Universal Access Panel with Exposed Flange

    Opt for the Cendrex AHD Flush Access Door with Exposed Flange. This versatile access panel is designed for installation on non-rated walls and ceilings. Its exposed flange allows for simple and effective installation, making it an ideal choice for professionals seeking a practical and durable solution.

    Contractors, architects, engineers, and industry professionals regularly choose our AHD model for its versatility and ease of integration.

    Providing discreet and efficient access to equipment in various environments like offices, retail stores, restaurants, and administrative offices, this product ensures functionality and durability in your spaces.

    Key Features

    • Durable Construction: Made from 16-gauge cold-rolled steel, ensuring durability and longevity.
    • Versatile Installation: Suitable for all types of materials, allowing use in various environments.
    • Increased Reliability: Robust design ensures reliable and durable performance over time.

    Choose the Cendrex AHD access door, the ideal solution that integrates into various environments, combining practicality and robustness.

    Technical Details

    • Installation: Designed for quick installation on walls and ceilings.
    • Material: Constructed from 16-gauge cold-rolled steel.
    • Locking Mechanism: Equipped with a screwdriver-operated cam latch for enhanced security.
    • Hinge: Equipped with a Hot rolled and stamped steel pin hinge on the second dimension (height). Continuous piano hinge for panels with height or width over 24".
    • Flange: Designed with a 1" exposed flange.
    • Frame: 1½" deep frame.
    • Rough Opening: Door dimensions + ¼" or + 6mm.
    • Finish: High-quality white powder coat primer.
    • Packaging: Individually packed, one door per box.

    All the dimensions and options you want in 5 days! Choose from over 100 access panel models and 30 additional options for customized access panel solutions, all delivered in the industry's shortest lead times.

    Ready to enhance your projects with our universal access door with an exposed flange AHD? Download our catalog now to explore our complete product range and discover the perfect solution for your next project.

    Cendrex, a leader in the manufacturing of custom and odd-sized doors since 1985, is committed to providing high-quality rated and non-rated access panels with the industry's shortest lead time. Our commitment to excellence and customization makes us the go to choose for professionals seeking reliable and elegant solutions.


    CENDREX

    1-800-479-1489

    info@cendrex.com

    cendrex.com

    Specifikace
      • Material

        16-gauge cold rolled steel.

      • Hinge

        Hot rolled and stamped steel pin hinge. Hinge location: Hinges must be located on the second dimension (height). Continuous piano type on doors over 24" (height or width).

      • Locking Mechanism

        Screwdriver-operated cam latch in cold rolled steel.

      • Flange

        1" exposed flange.

      • Frame

        1½" in depth.

      • Rough Opening

        Door sizes + ¼ " or + 6mm.

      • Finish

        High quality white powder coat primer.

      • Packaging

        Individually wrapped, 1 door per box.

    Technická specifikace
    • Jedinečná ref. hodnotacendrex-ahd
    • Skupina výrobkůAccess Doors
    • Skupina produktůGeneral Purpose
    • TypObjekt
    • Datum zveřejnění2013-12-09
    • Číslo vydání1
    Související
    • Navrženo vKanada
    • Vyrobeno vKanada
    Klasifikace
    • Kategorie BIMobjectKonstrukce - Přístupové dveře a panely
    • Kód Uniclass 2015TE_10_40_10
    • Popis Uniclass 2015Access doors and traps
    • Kód CSI MasterFormat 201408 31 00
    • Název CSI MasterFormat 2014Access Doors and Panels
    • Číslo OmniClass23-17 11 27
    • Název OmniClassAccess Doors

    Dostupnost regionu

    Severní Amerika
    Kanada
    Spojené státy americké