Publikovat produkty
Universal Access Panel with Drywall Bead Flange
Universal Access Panel with Drywall Bead Flange
Universal Access Panel with Drywall Bead Flange
    Cendrex

    Universal Access Panel with Drywall Bead Flange

    Cendrex presents its Flush Universal Access Panel with Drywall Bead Flange, the AHD-GYP, a solution designed for aesthetic integration into any architectural environment. This model features a drywall flange that blends seamlessly with gypsum walls and ceilings. Once covered with a joint compound, only the door remains visible, ensuring a smooth finish on your wall or ceiling.

    Contractors, architects, engineers, and industry professionals appreciate our AHD-GYP model for its ability to offer high-quality aesthetic finishes and exceptional durability, making it the preferred choice for any project.

    Ideally suited for drywall walls or ceilings, this model provides discreet access to technical or plumbing installations in various environments such as offices, retail stores, restaurants, and administrative offices, while preserving the aesthetic integrity of your spaces.

    Key Features

    • Refined Aesthetic: Perforated drywall bead flange, offering a smooth finish once the joint compound is applied.
    • Robust Construction: Made from 16-gauge cold-rolled steel, ensuring durability and longevity.
    • Secure Locking: Equipped with a screwdriver-operated cam latch for secure and reliable closure.

    Choose the Cendrex AHD-GYP access panel, the ideal solution for discreet and elegant integration into any architectural environment.

    Technical Details

    • Installation: Designed for quick installation on gypsum walls and ceilings.
    • Material: Constructed from 16-gauge cold-rolled steel for both the door and the frame.
    • Locking Mechanism: Equipped with a screwdriver-operated cam latch for enhanced security.
    • Hinge: Equipped with a hot-rolled and stamped-steel pin hinge on the second dimension (height). Continuous piano hinge for panels with height or width over 24".
    • Flange: Perforated 1 ⅛» gypsum flange, made from 22-gauge galvanized steel.
    • Frame: 1½" deep frame made from cold-rolled steel.
    • Rough Opening: Door dimensions + ¼" or + 6mm.
    • Finish: High-quality white powder coat primer.
    • Packaging: Individually packed, one door per box.

    All the dimensions and options you want in 5 days! Choose from over 100 access panel models and 30 additional options for customized access panel solutions, all delivered in the industry's shortest lead times.

    Ready to enhance your projects with our flush access door with drywall bead flange, AHD-GYP? Download our catalog now to explore our complete product range and discover the perfect solution for your next project.

    Cendrex, a leader in the manufacturing of custom and odd-sized doors since 1985, is committed to providing high-quality rated and non-rated access panels with the industry's shortest lead time. Our commitment to excellence and customization makes us the go to choose for professionals seeking reliable and elegant solutions.


    CENDREX

    1-800-479-1489

    info@cendrex.com

    cendrex.com

    Specifikace
      • Material

        16-gauge cold rolled steel door and frame.

      • Hinge

        Hot-rolled and stamped-steel pin hinge. Hinge location: Hinges must be located on the second dimension (height). Continuous piano type on doors over 24" (height or width).

      • Locking Mechanism

        Screwdriver operated cam latch in cold rolled steel.

      • Flange

        22-gauge galvanized steel, 1 ⅛" drywall bead flange.

      • Frame

        1 ½ " in depth, made of cold rolled steel.

      • Rough Opening

        Door sizes + ¼ " or + 6mm.

      • Finish

        High quality white powder coat primer.

      • Packaging

        Individually wrapped, 1 door per box.

    Technická specifikace
    • Jedinečná ref. hodnotacendrex-ahd-gyp
    • Skupina výrobkůAccess Doors
    • Skupina produktůGeneral Purpose
    • TypObjekt
    • Datum zveřejnění2013-12-09
    • Číslo vydání1
    Související
    • Navrženo vKanada
    • Vyrobeno vKanada
    Klasifikace
    • Kategorie BIMobjectKonstrukce - Přístupové dveře a panely
    • Kód Uniclass 2015TE_10_40_10
    • Popis Uniclass 2015Access doors and traps
    • Kód CSI MasterFormat 201408 31 00
    • Název CSI MasterFormat 2014Access Doors and Panels
    • Číslo OmniClass23-17 11 27
    • Název OmniClassAccess Doors

    Dostupnost regionu

    Severní Amerika
    Kanada
    Spojené státy americké