Publikovat produkty
Agrumi Italian ceramic kitchen sink
Agrumi Italian ceramic kitchen sink
Agrumi Italian ceramic kitchen sink
Agrumi Italian ceramic kitchen sink
    Cerames

    Agrumi Italian ceramic kitchen sink

    High quality ceramic kitchen sinks and bathroom basins are authentic handicrafts of Sicilian craft.

    Sink from the "city of Ceramics" is the authentic handicraft of Sicilian craft plants. Diversity of colors, aesthetics and the specificity of Italian washbasins makes them suitable for bathrooms and kitchen in various styles, both rustic and modern.

    Introducing our stunning white farmhouse sink, a versatile centerpiece for your kitchen counter, kitchen island or laundry room. This undermount kitchen sink embodies timeless elegance while offering functional excellence. Crafted for durability, its drop-in installation ensures easy integration into any space, providing a seamless upgrade. Complete with a range of kitchen sink accessories, this piece maximizes utility and style. The farmhouse sink design exudes charm while catering to modern needs, making it an ideal choice for a range of settings. Elevate your home with this exquisite yet practical addition, combining the allure of white ceramic aesthetics with the reliability of a premium-quality sink. Rustical kitchen sink is a great addition.

    Be sure to also see other CERAMES products : mexican ceramic wall tiles, moroccan tiles, Mexican basins, kitchen sinks, copper lamps.

    Specifikace
      • Dimensions: 81cm x 43cm x 19cm Weight 15kg.
      • drain diameter: fi 90mm.
      • Sink assembly type - built-in or undermount
      • Application: kitchen, bathroom, laundry roon.
      • Exceptional ease of care and resistance:
      • Impact and scratch resistance during everyday use.
      • resistance to staining.
      • resistance to high temperatures.
      • resistance to acids occurring on a household.
      • resistance to sunlight - also with direct sunlight.
    Technická specifikace
    • Jedinečná ref. hodnotaagrumi-italian-ceramic-kitchen-sink
    • TypObjekt
    • Datum zveřejnění2023-12-01
    • Číslo vydání1
    • Výška (mm)190
    • Šířka (mm)810
    • Hloubka (mm)430
    Související
    • Hlavní materiálKeramika
    Klasifikace
    • Kategorie BIMobjectKuchyně - Dřezy