Publikovat produkty
Patchwork of single-colour hand-painted tiles from Mexico
Patchwork of single-colour hand-painted tiles from Mexico
Patchwork of single-colour hand-painted tiles from Mexico
Patchwork of single-colour hand-painted tiles from Mexico
Patchwork of single-colour hand-painted tiles from Mexico
Patchwork of single-colour hand-painted tiles from Mexico
Patchwork of single-colour hand-painted tiles from Mexico
Patchwork of single-colour hand-painted tiles from Mexico
Patchwork of single-colour hand-painted tiles from Mexico
Patchwork of single-colour hand-painted tiles from Mexico
    Cerames

    Patchwork of single-colour hand-painted tiles from Mexico

    Mexican single-colored, glazed tiles, arranged in a patchwork consisting of 90 pieces of 10.5 cm x 10.5 cm. The tiles are produced using traditional methods, taken from the Spanish method of Talavera. The use of single-color tiles in different shades will be a great surface finish in the kitchen or bathroom. Such a patchwork will be a perfect background for patterned tiles, decors that will emphasize the character and specificity of the interior. The natural background made of one-color tiles will appropriately expose the decorative elements in the room, which, apart from patterned tiles, can be a mixer tap, washbasin, bathtub or mirror. The patchwork made of one-color tiles will also be irreplaceable in the hall, on the terrace, balcony or corridor.

    Specifikace
      • Mexican ceramic tile set without design
      • Size: 10,5 cm x 10,5 cm
      • Package: contains 90 tiles
      • 6 warm colors
      • Application: wall decoration tile
      • Fast shipping from Poland
      • Due to the manual nature of the decors, the dimensions of the tiles may vary up to approx. 5% of their basic dimensions
      • A crackle effect may appear on the tiles, which is completely natural, but the tiles should be carefully grouted
    Technická specifikace
    • Jedinečná ref. hodnotapatchwork-of-single-colour-hand-painted-tiles-from-mexico
    • TypStavební Materiál
    • Datum zveřejnění2024-02-20
    • Číslo vydání1
    • Výška (mm)105
    • Šířka (mm)105
    • Hloubka (mm)6
    Související
    • Hlavní materiálKeramika
    • Navrženo vMexiko
    • Vyrobeno vMexiko
    Klasifikace
    • Kategorie BIMobjectStavební materiály - Dlaždice

    Dostupnost regionu

    Evropa Asie Jižní Amerika Oceánie Severní Amerika