Publikovat produkty
ARIANEXT COMPACT S LINK
Chaffoteaux

ARIANEXT COMPACT S LINK

ARIANEXT COMPACT S LINK is the new inverter air / water split heat pump of Chaffoteaux for heating, cooling and DHW. Using the R-410A refrigerant, which flows in the pipes between outdoor and indoor unit, is able to heat and cool the environment and heat up domestic hot water with maximum efficiency even in cold weather situations. The products are already A +++ Ready (A +++ is the highest energy class claimable from 2019 for heating). Heat capacity from 1,5 to 12 kW (WT 35°C, AT 7°C). 3 different solutions are available in the same file:

  • ARIANEXT COMPACT 40 S LINK
  • ARIANEXT COMPACT 50 S LINK
  • ARIANEXT COMPACT 70 S LINK
Specifikace
  • Inverter air / water split heat pump for heating, cooling (single zone) and domestic hot water. Expansion vessel of 8l always included. An high efficient circulation pump assure maximum energy savings. High efficiency (COP and EER) even in harsh climates and additional resistance of 2 or 3 stages of 2 kW to guarantee maximum comfort in every situation. An integrated cylinder of 180 l, with an excellent heat exchange surface, is used to heat up domestic hot water. Always connected (WiFi) thanks to the Gateway to control by remote the heat pump and the possibility of monitoring consumption and parameters for one temperature zone. The system interface Expert Control and an external sensor for the outdoor temperature are always included too. COP very high, up to 5.25 in nominal conditions (WT 35°C, AT 7°C). Very quiet operation, with a sound power nominal outdoor unit up to 56 dB (A). Photovoltaic function implemented for an optimized coupling with the domestic PV system. For the complete specifications (for each solution) go to the Chaffoteaux website.
Technická specifikace
  • Jedinečná ref. hodnotaARIANEXT-COMPACT-S-LINK
  • Skupina výrobkůHeat Pumps
  • Skupina produktůAir/Water Split Heat Pumps for Heating, Cooling and Domestic Hot Water
  • TypSestavit (několik objektů)
  • Datum zveřejnění2017-04-03
  • Číslo vydání1
Související
  • Hlavní materiálKov
  • Vedlejší materiálPlast
  • Navrženo vItálie
  • Vyrobeno vItálie
  • Čistá hmotnost (kg)200.927
Klasifikace
  • Kategorie BIMobjectHVAC - Klimatizace
  • Název UNSPSCHeat pumps
  • Kód UNSPSC40101806
  • Kód Uniclass 2015Pr_70_60_37_04
  • Popis Uniclass 2015Air to water heat pumps
  • Číslo OmniClass23-33 17 13 11
  • Název OmniClassAir Source Split System Heat Pumps

Dostupnost regionu

Evropa
Itálie