Publikovat produkty
CCS-EFX Combination Cabling Section

CCS-EFX Combination Cabling Section

The CCS - EFX Combination Cabling Section - Extended Finger Xtra Capacity is a double-sided vertical cable management trough designed for use with CPI's Universal and Standard Racks to manage cable at the cross-connect, especially when using angled-face copper patch panels.

The front side of CCS - EFX features a patented system of large cable openings that align with each rack-mount space (U) on the rack providing by-(U) control of patch cords. The T-shaped "fingers" extend 2-1/2" further than those used on the standard CCS providing support for patch cords as they sweep to connect with angled face patch panels. The additional depth creates a larger cable fill area. The larger cable openings allowing more patch cords to exit per U when racks support network switches.

CCS - EFX includes a hinged front door that opens to the right or left to provide easy access to cable. The door locks in the closed position to protect cables and provide a clean, finished look. The rear side of CCS - EFX is an open trough design with regularly spaced spin-latch closures. All edges are protected to prevent cable nicks. This design allows larger premise cable bundles to exit the trough into the rack-mount space.

The CCS - EFX is manufactured from a combination of strong, lightweight aluminum sheet and plenum-rated composite materials for maximum strength at minimal weight. CCS - EFX is packaged in a single carton for easy handling and includes installation hardware.


Technická specifikace
  • Jedinečná ref. hodnotacpi-ccs-efx_combination_cabling_section
  • Skupina výrobkůComputer Network Equipment
  • Skupina produktůCable Management
  • TypObjekt
  • Datum zveřejnění2014-12-18
  • Číslo vydání1
Klasifikace
  • Kategorie BIMobjectElektronika - Sítě
  • Klasifikace IFCElektrický prvek
  • Název UNSPSCNetwork cable
  • Kód UNSPSC26121609
  • Kód Uniclass 2015Pr_65_72
  • Popis Uniclass 2015Electrical power products and wiring accessories
  • Kód CSI MasterFormat 201426 00 00
  • Název CSI MasterFormat 2014Electrical
  • Číslo OmniClass23-35 33 23 13
  • Název OmniClassVertical Electrical Racks
  • Kód CSI UniFormat IID5010
  • Název CSI UniFormat IIElectrical Service and Distribution