Publikovat produkty
MCS-EFX Master Cabling Section
MCS-EFX Master Cabling Section
MCS-EFX Master Cabling Section

    MCS-EFX Master Cabling Section

    The MCS - EFX Master Cabling Section - Extended Finger Xtra Capacity is CPI's most feature rich and largest capacity vertical cable management solution for two-post and four-post racks. MCS - EFX is available as a single-sided or double-sided cable management trough in several sizes.

    MCS - EFX features a patented system of large cable openings that align with each rack-mount space (U) on the rack providing by-U control of patch cords. The T-shaped "fingers" extend 2-1/2" further than those used on the standard MCS creating a larger cable fill area and allowing 48 patch cords to exit per-U on each side of the cable manager. MCS - EFX includes a hinged front door that opens to the right or left to provide easy access to cable. The door locks in the closed position to protect cables and provides a clean, finished look.

    MCS - EFX is manufactured from a combination of strong, lightweight aluminum sheet and plenum-rated composite materials for maximum strength at minimal weight. MCS - EFX is packaged in a single carton for easy handling and includes installation hardware.

    Technická specifikace
    • Jedinečná ref. hodnotacpi-mcs-efx_master_cabling_section
    • Skupina výrobkůComputer Network Equipment
    • Skupina produktůCable Management
    • TypObjekt
    • Datum zveřejnění2014-09-26
    • Číslo vydání1
    Klasifikace
    • Kategorie BIMobjectElektronika - Sítě
    • Klasifikace IFCElektrický prvek
    • Název UNSPSCNetwork cable
    • Kód UNSPSC26121609
    • Kód Uniclass 2015Pr_65_72
    • Popis Uniclass 2015Electrical power products and wiring accessories
    • Kód CSI MasterFormat 201426 00 00
    • Název CSI MasterFormat 2014Electrical
    • Číslo OmniClass23-35 33 23 13
    • Název OmniClassVertical Electrical Racks
    • Kód CSI UniFormat IID5010
    • Název CSI UniFormat IIElectrical Service and Distribution