Publikovat produkty
Oberon™ Locking Recessed Hard-Lid Ceiling Access Point Enclosure 1075-MPDOME

Oberon™ Locking Recessed Hard-Lid Ceiling Access Point Enclosure 1075-MPDOME

The locking Model 1075 series Wi-Tile™ enclosure provides a convenient way to recess and secure Wi-Fi and Small Cell APs from all leading vendors in a hard lid ceiling. A cutout is made in the ceiling and the metal enclosure is fastened into the ceiling. The AP is mounted inside the back box on a swing down bracket and the door has a white opaque plastic dome. The swing down bracket simplifies AP and antenna moves, adds and changes.

Specifikace
  • Features & Benefits

    • Locking, recessed hard ceiling mounting solution to secure APs from most vendors 
    • Ligature-resistant design minimizes points of attachment when used for behavioral health environments 
    • Large back-box supports most APs, and is an effective dust barrier to simplify infection control and ICRA procedures compliance in hospitals 
    • Swing down universal AP mounting plate simplifies AP installation, maintenance and migration 
    • Dome door hides AP, mounting plate positions it for optimal wireless coverage 
    • Provides an aesthetic, professional finish

    Technical Specifications

    • Design: Recessed hard lid ceiling enclosure designed for APs. Designed for pre-existing drywall, sheetrock, gypsum board, plaster and lathe ceiling (remodeling or old construction).
      Designed for all leading vendors’ APs and antennas
    • Performance: UL listed and designed to meet NEC300-22 and 300-23 for plenum installations
    • Locking, fully hinged dome door
    • Includes firestop foam kit for cable egress. Large enough for two Cat 6A cables
    • 1 in. trade size knockouts on two walls, junction box knockout in back-box
    • Construction: 16 ga. aluminum back-box, 18 ga. textured white powder coated steel flange, 14 ga. Textured white powder coated steel door, ABS white opaque plastic dome; back box is effective as a dust barrier for ICRA procedure compliance
    • Maximum weight in enclosure is 25 lbs. (11.3 kg)
    • Max. Operating temperature of AP should be de-rated by 10°C inside the enclosure
    • Flange is 17.8”W x 17.8”D (452 mm x 252 mm). Back box is 2.8”H x 14.3”W x 14.3”D (71 mm x 363 mm x 363 mm)
    • Made in the USA
Technická specifikace
  • Jedinečná ref. hodnotaoberon-1075-mpdome
  • Skupina výrobkůCellular Wireless Solutions
  • Skupina produktůOberon Wireless Mounts and Enclosures
  • TypObjekt
  • Datum zveřejnění2024-01-11
  • Číslo vydání1
  • Výška (palce)7
  • Šířka (palce)5
  • Hloubka (palce)9
Související
  • Hlavní materiálABS
  • Navrženo vSpojené státy americké
  • Vyrobeno vSpojené státy americké
  • Čistá hmotnost (lb)3
Klasifikace
  • Kategorie BIMobjectElektronika - Sítě
  • Název UNSPSCData Voice or Multimedia Network Equipment or Platforms and Accessories
  • Kód UNSPSC4322
  • Kód Uniclass 2015Pr_65_70_15
  • Popis Uniclass 2015Communications cables and accessories
  • Kód CSI MasterFormat 201427 21 33
  • Název CSI MasterFormat 2014Data Communications Wireless Access Points
  • Číslo OmniClass23-37 13 15 29
  • Název OmniClassLocal Area Network Wireless Devices
  • Kód CSI UniFormat IID5030
  • Název CSI UniFormat IICommunications & Security