Publikovat produkty
LockMaster S1
LockMaster S1
LockMaster S1
LockMaster S1
LockMaster S1

    LockMaster S1

    CLD LockMaster S1 swing gates have been specially developed to blend in seamlessly with a CLD fence line. Available in different mesh options Dulok S1 and Dulok 25 S1, Securus S1 and Ultimate Extra S1, they offer security rated access control, whilst maintaining aesthetics. Rigorously tested by the Loss Prevention Certification Board (LPCB) to guarantee a minimum delay of 60 seconds against attack, LockMaster S1 is also Secured by Design accredited, making it a police-preferred specification for security.

    Features:

    • Specialist high-security system to withhold a minimum 60 seconds delay
    • Recycled materials
    • Rear or centre hung
    • Available in S1 mesh types to suit fenceline
    • Double or single-leaf options
    Specifikace
    • Standard: LPS 1175 A1 (SR1) Issue 8, BS1722-14: 2017, BS EN ISO 1461:2009, BS EN 13438:2013

      Secured by Design - Police Preferred Specification

      Product Reference: CLD LockMaster S1 Gate System

      Description: Open mesh steel high security gate system with mesh infill, to match fencing

      Configuration: Double leaf/ single leaf / rear hung or centre hung as required

      Heights: 1830mm to 3030mm to match fence panel

      Select as required

      Nominal heights: 1.8m to 3m

      Widths: To suit mesh infill panels:

      Select as required Single leaf: 500mm minimum to 3000mm maximum

      Double leaf: 1000mm to 8000mm maximum

      Gate Frame: To suit mesh infill panels:

      Vertical stiles: minimum of 50mm x 50mm x 2mm square hollow section

      Horizontal rails: minimum of 40mm x 40mm x 2mm square hollow section

      Galvanised and powder-coated to match fencing

      Infill Panels: Options to be chosen from the following fencing systems (see fencing Q40 specification sheets for information)

      CLD Securus S1

      CLD Dulok S1

      CLD Dulok 25 S1

      CLD Ultimate Extra S1

      Locking: Slide bar with certified padlock

      Hinges: 3 x CLD hinge sets with M20 eye bolts

      Panel Fixings: 41 x 21mm channel with SafeTFix to rear

      Finish: Polyester powder-coated to minimum 80 microns.

      Any RAL colour

      Post dimensions: 80mm x 80mm minimum

      Foundations: Set posts in holes 450mm square x 950mm deep min. Note: Contractor/ client is responsible for the foundation size suitable for the ground conditions

      Warranty: Minimum of 15 years against manufacturing defects.

      Notes: All dimensions are nominal, for further information please contact CLD Fencing Systems.

      Information is correct at time of production. As part of our policy of continuous improvement, we reserve the right to alter product specification without notice.

      To be read in conjunction with Preliminaries/General conditions

    Technická specifikace
    • Jedinečná ref. hodnotalockmaster-s1
    • Skupina výrobkůLandscaping
    • Skupina produktůGates
    • TypObjekt
    • Datum zveřejnění2024-07-16
    • Číslo vydání1
    Klasifikace
    • Kategorie BIMobjectZahradní architektura - Oplocení