Publikovat produkty
LockMaster S3
LockMaster S3
LockMaster S3

    LockMaster S3

    CLD LockMaster S3 swing gates have been specially developed to blend in seamlessly with a CLD Securus fence line. Available using a Securus S3 infill panel, LockMaster S3 offers security-rated access control whilst maintaining aesthetics. Rigorously tested by the Loss Prevention Certification Board (LPCB) to guarantee a minimum delay of 5 minutes against attack, LockMaster S3 is also Secured by Design accredited, making it a police-preferred specification for security.

    Features:

    • Specialist high-security system to withhold a minimum 5 minute delay
    • Recycled materials
    • Double layer of Securus mesh infill
    • Double or single-leaf options
    • In/out opening options
    Specifikace
    • Standard: LPS 1175 C5 (SR3) Issue 8, BS1722-14: 2017, BS EN ISO 1461:2009, BS EN 13438:2013

      Secured by Design - Police Preferred Specification

      Product Reference: CLD LockMaster S3 Gate System

      Description: Open mesh steel high security gate system with mesh infill, to match fencing

      Configuration: Double leaf/ single leaf / opening inwards or outwards as required

      Heights: 2440mm to 5000mm to match fence panel, Single leaf gates above 3000mm have lintel panel

      Select as required

      Nominal heights: 2.4m to 5m

      Widths: To suit mesh infill panels:

      Select as required Single leaf: 500mm minimum to 4000mm maximum

      Double leaf: 1200mm to 8000mm maximum

      Gate Frame: To suit mesh infill panels:

      Vertical stiles: minimum of 50mm x 50mm x 3mm square hollow section

      Horizontal rails: minimum of 50mm x 50mm x 3mm square hollow section

      Galvanised and powder-coated to match fencing

      Infill Panels: Options to be chosen from the following fencing systems (see fencing Q40 specification sheets for information)

      CLD Securus S3

      Locking: Slide bar with certified padlock

      Hinges: 3 x hinge sets with min M20 eye bolts

      Finish: Polyester powder-coated to minimum 80 microns.

      Any RAL colour

      Post dimensions: 80mm x 80mm min

      Foundations: Set posts in holes 450mm square x 950mm deep min. Note: Contractor/ client is responsible for the foundation size suitable for the ground conditions

      Warranty: Minimum of 15 years against manufacturing defects.

      Notes: All dimensions are nominal, for further information please contact CLD Fencing Systems.

      Information is correct at time of production. As part of our policy of continuous improvement, we reserve the right to alter product specification without notice.

      To be read in conjunction with Preliminaries/General conditions

    Technická specifikace
    • Jedinečná ref. hodnotalockmaster-s3
    • Skupina výrobkůLandscaping
    • Skupina produktůGates
    • TypObjekt
    • Datum zveřejnění2025-06-25
    • Číslo vydání1
    Související
    • Hlavní materiálOcel
    Klasifikace
    • Kategorie BIMobjectZahradní architektura - Oplocení