Publikovat produkty
ModSec Securus S1
ModSec Securus S1
ModSec Securus S1

    ModSec Securus S1

    Perimeter security fencing panel system

    CLD ModSec is an innovative installation system that can be installed at ground level or as a trench system. It features an in-built channel for wires or services enabling easy installation of CCTV, PIDS, or other electronic devices. Modsec S1 incorporated CLD Securus S1 fence panels. Tested by the Loss Prevention Certification Board (LPCB), Securus S1 offers a minimum delay against attack of 60 seconds.

    Features:

    • Specialist high-security system to withhold a minimum 3 minutes 60 second delay
    • Recycled materials
    • Suitable for flat ground or gradients
    • Built-in services channel
    • Rental or purchase options are available
    Specifikace
    • Standard: LPS 1175 A1 (SR1) Issue 8, BS1722-14: 2017, BS EN ISO 1461:2009, BS EN 13438:2013

      Product Reference: CLD ModSec Securus S1 358 Rigid Mesh Panel System

      Description: Mesh and wire panel installed using ModSec concrete base (see separate ModSec Base Q40)

      Panel width: 2520mm

      Wire diameter: 4mm

      Mesh size: 76.2 x 12.5 mm mesh

      Available Heights

      Select as required: 1830mm to 5000mm

      Nominal height: 1.8m to 5m

      Finish: Polyester powder-coated to minimum 80 microns.

      Any RAL colour

      Top edge projection: nil

      Panel installation: Maximum 50mm above top of ModSec Base block

      Security topping

      options: Barbed and razor wire, cranked and straight

      Posts: Special flanged post, galvanised after manufacture and polyester powder-coated to match fencing

      Post dimensions: 80mm x 60mm. Corner posts: 80mm x 80mm.

      Maximum post

      Centres: 2520mm +/- 9mm

      Fixings: 120mm x 6mm full length clamp bar. M8 Stainless Steel cup square bolt (min 30mm)

      Foundations: Install using ModSec foundation system. Must be installed on suitable flat ground, ensuring blocks interlock and posts are installed in every fourth block. Set post into block with suitable compound depending on permanent or temporary installation.

      Warranty: Minimum of 15 years against manufacturing defects.

      Notes: All dimensions are nominal, for further information please contact CLD Fencing Systems.

      Information is correct at time of production. As part of our policy of continuous improvement, we reserve the right to alter product specification without notice.

    Technická specifikace
    • Jedinečná ref. hodnotamodsec-securus-s1
    • Skupina výrobkůLandscaping
    • Skupina produktůFencing
    • TypObjekt
    • Datum zveřejnění2024-09-19
    • Číslo vydání1
    Klasifikace
    • Kategorie BIMobjectZahradní architektura - Oplocení