Publikovat produkty
Screenogril S1
Screenogril S1

    Screenogril S1

    CLD Screenogril is specially designed to limit the visibility of premises whilst preventing intrusion. Choose between 80% and 100% screening. This high security version has been tested by the Loss Prevention Certification Board (LPCB), Securus S1 offers a minimum delay against attack of 60 seconds. This system is ideal for high secure units, schools, hospitals and more.

    Features :

    • Specialist high security system to withhold minimum 60 seconds delay
    • Recycled materials
    • Contemporary louvred effect
    • 2 screening level options: 80% and 100%
    • Modular System
    Specifikace
    • Standard: LPS 1175 A1 (SR1) Issue 8, BS1722-14: 2017, BS EN ISO 1461:2009, BS EN 13438:2013

      Secured by Design - Police Preferred Specification

      Product Reference: CLD Screenogril S1 Louvred Rigid Panel System

      Panel type: Louvre panels consisting of triple flanged horizontal louvres, electrofused at 49mm centers on 100/2 or 46mm centers on 80/20 and 4mm vertical wires to rear spaced at 132mm. Top and bottom flat bars 50mm x 3mm. Galvanised and polyester powder-coated to a minimum of 60 microns.

      2 vision options available – select as required:

      80/20 vision using 50mm x 1.5mm fin louvres 100/0 vision using 69mm x 1.5mm fin louvres

      Panel width: 1992mm

      Wire diameter: 4mm

      Mesh size: n/a

      Height: 80/20 vision: 954mm/1596mm/1963mm or any combination of these heights

      100/0 vision: 967mm/1608mm/1975mm or any combination of these heights

      Nominal height: 1.8m min to 3.0m max – panels can be modified to bespoke heights if required.

      Finish: Polyester powder-coated to 60-80 microns or 160-200 microns with marine grade and metallics. Any RAL colour available

      Top edge projection: nil - flush

      Panel installation: Bottom of panel maximum of 50mm above ground Security topping n/a

      Posts: Flat bar post, RHS or SHS, depending on application – please contact CLD Fencing Systems for full details - galvanised after manufacture and polyester powder-coated to match fencing

      Post dimensions: Depending upon application

      Maximum post Varies dependent on post section Centres:

      Fixings: Depending on application – please contact CLD Fencing Systems for full details.

      Foundations: Set posts in holes 300mm diameter x 800mm deep (adjust according to fence height), filled not less than half the depth with concrete. Note: contractor/ client is responsible for the foundation size suitable for the ground conditions. Base plate option also available. Please contact CLD for more information.

      Warranty: Minimum of 15 years against manufacturing defects.

      Notes: All dimensions are nominal, for further information please contact CLD Fencing Systems.

      Information is correct at time of production. As part of our policy of continuous improvement, we reserve the right to alter product specification without notice.

    Technická specifikace
    • Jedinečná ref. hodnotascreenogril-s1
    • Skupina výrobkůLandscaping
    • Skupina produktůFencing
    • TypObjekt
    • Datum zveřejnění2024-09-25
    • Číslo vydání1
    Související
    • Hlavní materiálOcel
    Klasifikace
    • Kategorie BIMobjectZahradní architektura - Oplocení
    • Klasifikace IFCObjekt