Publikovat produkty
Screenogril S2

Screenogril S2

CLD Screenogril S2 is specially designed to restrict visibility of premises whilst preventing intrusion. 69mm wide fin louvres blocks straight on visibility completely. This high security version has been tested by the Loss Prevention Certification Board (LPCB), Securus S2 offers a minimum delay against attack of 3 minutes. This system is ideal for high secure units, schools, hospitals and more.

Features:

  • Specialist high security system to withhold minimum 3 minutes delay
  • Recycled materials
  • Contemporary louvred effect
  • 2 screening level options: 80% and 100%
  • Modular System
Specifikace
  • Standard: LPS 1175 B3 (SR2) Issue 8, BS1722-14: 2017, BS EN ISO 1461:2009, BS EN 13438:2013

    Secured by Design - Police Preferred Specification

    Product Reference: CLD Screenogril S2 Louvred Rigid Panel System

    Panel type: Louvre panels consisting of triple flanged horizontal louvres, electrofused at 49mm centers and 4mm vertical wires to rear spaced at 132mm. Top and bottom flat bars 50mm x 3mm. Galvanised and polyester powder-coated to a minimum of 60 microns.

    100/0 vision using 69mm x 1.5mm fin louvres

    Panel width: 1992mm

    Wire diameter: 4mm

    Mesh size: n/a

    Height: 100/0 vision: 967mm/1608mm/1975mm or any combination of these heights

    Nominal height: 2.0 min to 3.0 max– panels can be modified to bespoke heights if required

    Finish: Polyester powder-coated to 60-80 microns or 160-200 microns with marine grade and metallics. Any RAL colour available

    Top edge projection: nil

    Panel installation: Bottom of panel maximum of 50mm above ground Security topping n/a

    Posts: RHS or SHS depending on application – please contact CLD Fencing Systems for full details - galvanised after manufacture and polyester powder-coated to match fencing

    Post dimensions: Depending upon application

    Maximum post Varies dependent on post section Centres:

    Fixings: Depending on application – please contact CLD Fencing Systems for full details.

    Foundations: Set posts in holes 300mm diameter x 800mm deep (adjust according to fence height), filled not less than half the depth with concrete. Note: contractor/ client is responsible for the foundation size suitable for the ground conditions. Base plate option also available. Please contact CLD for more information.

    Warranty: Minimum of 15 years against manufacturing defects.

    Notes: All dimensions are nominal, for further information please contact CLD Fencing Systems.

    Information is correct at time of production. As part of our policy of continuous improvement, we reserve the right to alter product specification without notice.

Technická specifikace
  • Jedinečná ref. hodnotascreenogril-s2
  • Skupina výrobkůLandscaping
  • Skupina produktůFencing
  • TypObjekt
  • Datum zveřejnění2024-09-25
  • Číslo vydání1
Související
  • Hlavní materiálOcel
Klasifikace
  • Kategorie BIMobjectZahradní architektura - Oplocení