Publikovat produkty
StoneFence
StoneFence
StoneFence
StoneFence
StoneFence

    StoneFence

    CLD StoneFence is our incredibly stylish eco-friendly decorative walling. Using twin welded wire mesh panels to create a divide, the beauty of local stone, broken brick or other recycled products can be displayed. The resulting barrier is resilient, vandal-resistant, and noise-absorbing, whilst becoming a natural haven for insects and wildlife. Strong enough to hold large quantities of natural filling, the durable mesh panels are made from 8mm and 6mm steel wires which cannot be easily cut, broken, or damaged. StoneFence is also compatible with our Dulok™ system, allowing you to form secure barrier fences and walls of varying heights.

    Features:

    • Recycled materials
    • Bespoke decorative panels available
    • Stylish perimeter solution
    • Filled with the stone of your choice
    • Suitable for playgrounds, recreation grounds, parks housing developments
    Specifikace
    • Standard: BS1722-14:2017

      Product Reference: CLD StoneFence Decorative Walling System

      Panel type: Gabion wall 300mm depth comprising of 2 skins of Dulok 868 mesh with cross ties and capping strip.

      Wire diameter: 6mm verticals and 2 x 8mm horizontals

      Panel Width: 2520mm

      Mesh size: 200mm x 50mm

      Height: 650mm to 2450mm

      Nominal height: 0.6m to 2.4m

      Finish: Hot dipped galv finish

      Top edge projection: nil

      Panel installation: Level with ground

      Posts: RHS, galvanised after manufacture and polyester powder-coated to match fencing

      Post dimensions: 250mm wide bespoke post

      Maximum post

      Centres: 2520mm

      Fixings: 40mm x 5mm full length clamp bar. M8 x 40mm stainless steel pin hex dome-head security screws. Sheardrive™ if required instead of pin hex.

      Foundations: Type 1: Root fix with strip foundations for heights above 1.5m
      Type 2: 400 x 200m strip footing for heights below 1.5m

      Warranty: Minimum of 15 years against manufacturing defects.

      Notes: All dimensions are nominal, for further information please contact CLD Fencing Systems.

      Information is correct at time of production. As part of our policy of continuous improvement, we reserve the right to alter product specification without notice.

      To be read in conjunction with Preliminaries/General conditions

    Technická specifikace
    • Jedinečná ref. hodnotastonefence
    • Skupina výrobkůLandscaping
    • Skupina produktůFencing
    • TypObjekt
    • Datum zveřejnění2025-06-25
    • Číslo vydání1
    Klasifikace
    • Kategorie BIMobjectZahradní architektura - Oplocení