Publikovat produkty
ExpressShelf™ Solid Wood Shelving for Walk-ins, Reach-ins Wardrobe, Laundry Rooms & Pantries in 12 in. and 14 in. depths
ExpressShelf™ Solid Wood Shelving for Walk-ins, Reach-ins Wardrobe, Laundry Rooms & Pantries in 12 in. and 14 in. depths
ExpressShelf™ Solid Wood Shelving for Walk-ins, Reach-ins Wardrobe, Laundry Rooms & Pantries in 12 in. and 14 in. depths
ExpressShelf™ Solid Wood Shelving for Walk-ins, Reach-ins Wardrobe, Laundry Rooms & Pantries in 12 in. and 14 in. depths
ExpressShelf™ Solid Wood Shelving for Walk-ins, Reach-ins Wardrobe, Laundry Rooms & Pantries in 12 in. and 14 in. depths
ExpressShelf™ Solid Wood Shelving for Walk-ins, Reach-ins Wardrobe, Laundry Rooms & Pantries in 12 in. and 14 in. depths
ExpressShelf™ Solid Wood Shelving for Walk-ins, Reach-ins Wardrobe, Laundry Rooms & Pantries in 12 in. and 14 in. depths
ExpressShelf™ Solid Wood Shelving for Walk-ins, Reach-ins Wardrobe, Laundry Rooms & Pantries in 12 in. and 14 in. depths
ExpressShelf™ Solid Wood Shelving for Walk-ins, Reach-ins Wardrobe, Laundry Rooms & Pantries in 12 in. and 14 in. depths

    ExpressShelf™ Solid Wood Shelving for Walk-ins, Reach-ins Wardrobe, Laundry Rooms & Pantries in 12 in. and 14 in. depths

    ExpressShelf™ Fixed Wood Shelving Wardrobe Systems. 

    • Division 10  - 10 57 00 Wardrobe and Closet Specialties

    Category – Residential and Commercial Storage Reach-in systems. 

    ExpressShelf™ is a design and build, pre-finished shelf and rod system that provides a fast and affordable alternative to traditional, built-in place shelving. This Premium Wood shelving system installs quickly and easily with basic tools or a drill template and eliminates the need for caulking and painting.

    The Ventilated wood shelving system is available 12 & 14 in. available in 8 designer finishes. 

    Perfect for Homes - Condos, Hotels, Schools & Military Buildings.

    Custom Closet Designs Available  

    Please Contact Michelle michelle.lee@ames.com


    Specifikace
    • ExpressShelf™ 12- or 14-Inch WOOD SHELVING SYSTEM.

      Wall- or floor-mount options.

      • Premium Wood shelving system is available 12 & 14 in. available in 8 designer finishes. 

      BACKWALL CHANNEL

      • Available Finishes: white - Black finishes 
      • Durable steel, 0.91”H x 96”W x 1.35”L

      ANGLED BRACKETS

      • Available Finishes: White and Chrome
      • 7.43”H x 11.5”D x 1.84”L
      • Supports either a 12” or 14” shelf
      • Sleek profile maximizes space between shelves, minimizes obstruction
      • Hook supports a 1” OD closet rod and provided continuous slide of hangers
      • Installs to the shelf with wood screws and to the wall with drywall easy anchors and screws or stud mounted directly with screws without the requirement of cleats

      SIDEWALL BRACKET

      • Available Finishes: White and Black
      • Durable steel, 0.85”H x 1.35”W x 11.74”L

      CLOSET ROD

      • Available Finishes: White and Chrome
      • 1 inch outer diameter, 1”H x 1”D x 120”L

      UNIVERSAL POLE CUP

      • Available Finishes: White and Chrome
      • Durable cast metal part, 3.83”H x 1.50”D x 2”L
      • T-interface engages the sidewall bracket for quick positioning and fastening without measuring.

      CLOSET ROD END CAPS

      • Available Finishes: White and Chrome
      • 1.75”H x 1.75”D x 1.30”L
      • Caps off an open end of the closet rod in a wall-to-open design.

      SHELF TRIM

      • Available Finishes: White and Chrome
      • Available Lengths: 12″ and 14”
      • Dimensions:
        • 12”: 1.23”H x 1.0”W x 11.25 L
        • 14”: 1.23”H x 1.0”W x 13.57 L

      MEETS ANSI-BIFMA FUNCTIONAL AND PROOF LOAD REQUIREMENTS.

      MORE Details Located On CSI SPEC - Check Out Download Files 

    Technická specifikace
    • Jedinečná ref. hodnotaClosetMaid_Express_Shelf-copy
    • Skupina výrobkůAdjustable Wood Shelving Systems
    • Skupina produktůExpress Shelf Solid Wood
    • TypSestavit (několik objektů)
    • Datum zveřejnění2020-09-28
    • Číslo vydání1
    • Výška (palce)80
    • Šířka (palce)12
    • Hloubka (palce)14
    Související
    • Hlavní materiálDřevo
    • Vedlejší materiálBorovice
    • Navrženo vSpojené státy americké
    • Vyrobeno vSpojené státy americké
    • Čistá hmotnost (lb)80
    Klasifikace
    • Kategorie BIMobjectNábytek - Police & Skladování
    • Klasifikace IFCVybavení nábytkem
    • Kód ETIMEC011163
    • Název ETIMShelf
    • Název UNSPSCFurniture and Furnishings
    • Kód UNSPSC56
    • Kód Uniclass 2015Pr_40_30_78
    • Popis Uniclass 2015Shelves and storage units
    • Kód CSI MasterFormat 201410 56 17
    • Název CSI MasterFormat 2014Wall-Mounted Standards and Shelving
    • Číslo OmniClass23-21 15 00
    • Název OmniClassWardrobe and Closet Specialties
    • Kód CSI UniFormat IIE2010
    • Název CSI UniFormat IIFixed Furnishings

    Dostupnost regionu

    Severní Amerika
    Spojené státy americké