Publikovat produkty
ShelfTrack EVO Adjustable Wood  72 inch Solid Wood Melamine Shelving Sample
ShelfTrack EVO Adjustable Wood  72 inch Solid Wood Melamine Shelving Sample

    ShelfTrack EVO Adjustable Wood 72 inch Solid Wood Melamine Shelving Sample

    ShelfTrack® EVO ClosetMaid’s Adjustable  72 inch Solid Wood Melamine Shelving Sample Layout.

    • Division 10 - 10 57 00 Wardrobe and Closet Specialties
    • Adjustable shelving system offers flexible design configurations
    • A variety of pre-cut shelving sizes are available, as well as single and double drawer kits
    • Combines wire and wood components that can be easily expanded or customized
    • Premium materials and finishes includes pre-edge-banded shelving and pre-finished shelving on three sides
    • Re-engineered hardware components and fewer standards needed to support add-ons
    • New hang track with more horizontal slots installs faster and easier than classic ShelfTrack
    • Meets ADA requirements for adjustable systems

    ShelfTrack EVO gives professionals in the industry a fast, easy-to-install solution that provides the style and flexibility today’s homeowners crave at a mid-level price point.

    Perfect for Homes - Condos, Hotels, Schools & Military Buildings.

    Custom Closet Designs Available  

    Please Contact Michelle michelle.lee@ames.com


    Specifikace
    • Adjustable Wood Shelving System  

      • Moisture-resistant, 5/8 in., durable melamine shelving for a premium, modern look
      • Available in 12 in. (nominal dimension) and 14 and 16 in. (true dimensions) depths
      • Pre-cut nominal widths (24 in., 30 in., 36 in., 48 in., 60 in., 72 in. and 96 in.)
      • Pre-edge banded on front and two sides
      • Finishes: White - Mountain Ash- Golden Oak & Frosted Birch finish

      SHELF-FINISHING SOLUTIONS

      Edge Band Strips with strong adhesive cover an exposed shelf edge after cutting

      • Available in 12 in. (nominal dimension) and 14 and 16 in. (true dimensions) depths
      • Finishes: White - Mountain Ash- Golden Oak & Frosted Birch finish

      Shelf End Caps cover an exposed shelf edge with a secure press fit

      • Available in 12 in. (nominal dimension) and 14 and 16 in. (true dimensions) depths
      • White and Chrome finishes.

      MORE Details Located On CSI SPEC - Check Out Download Files 

    Technická specifikace
    • Jedinečná ref. hodnotaadjustable-shelftrackEVO_Adjustable-Wood-Shelving-and-Drawers-copy-copy-copy-copy-copy-copy
    • Skupina výrobkůAdjustable Wood Shelving Systems
    • Skupina produktůShelfTrack Evo Wood Adjustable System
    • TypObjekt
    • Datum zveřejnění2020-08-25
    • Číslo vydání1
    Související
    • Hlavní materiálOcel
    • Vedlejší materiálMelamin
    • Navrženo vSpojené státy americké
    • Vyrobeno vSpojené státy americké
    Klasifikace
    • Kategorie BIMobjectNábytek - Police & Skladování
    • Klasifikace IFCVybavení nábytkem
    • Kód ETIMEC011163
    • Název ETIMShelf
    • Název UNSPSCFurniture and Furnishings
    • Kód UNSPSC56
    • Kód Uniclass 2015Pr_40_30_78
    • Popis Uniclass 2015Shelves and storage units
    • Kód CSI MasterFormat 201410 56 23
    • Název CSI MasterFormat 2014Wire Storage Shelving
    • Číslo OmniClass23-21 15 00
    • Název OmniClassWardrobe and Closet Specialties
    • Kód CSI UniFormat IIE2010
    • Název CSI UniFormat IIFixed Furnishings

    Dostupnost regionu

    Severní Amerika
    Spojené státy americké