Publikovat produkty
ShelfTrack EVO Adjustable Wood  84 inch Solid Wood Melamine Shelving Sample - Copy
ShelfTrack EVO Adjustable Wood  84 inch Solid Wood Melamine Shelving Sample - Copy

    ShelfTrack EVO Adjustable Wood 84 inch Solid Wood Melamine Shelving Sample - Copy

    ShelfTrack® EVO ClosetMaid’s Adjustable  84 inch Solid Wood Melamine Shelving Sample Layout.

    • Division 10 - 10 57 00 Wardrobe and Closet Specialties
    • Adjustable shelving system offers flexible design configurations
    • A variety of pre-cut shelving sizes are available, as well as single and double drawer kits
    • Combines wire and wood components that can be easily expanded or customized
    • Premium materials and finishes includes pre-edge-banded shelving and pre-finished shelving on three sides
    • Re-engineered hardware components and fewer standards needed to support add-ons
    • New hang track with more horizontal slots installs faster and easier than classic ShelfTrack
    • Meets ADA requirements for adjustable systems

    ShelfTrack EVO gives professionals in the industry a fast, easy-to-install solution that provides the style and flexibility today’s homeowners crave at a mid-level price point.

    Perfect for Homes - Condos, Hotels, Schools & Military Buildings.

    Custom Closet Designs Available  

    Please Contact Michelle michelle.lee@ames.com


    Specifikace
    • Adjustable Wood Shelving System  

      • Moisture-resistant, 5/8 in., durable melamine shelving for a premium, modern look
      • Available in 12 in. (nominal dimension) and 14 and 16 in. (true dimensions) depths
      • Pre-cut nominal widths (24 in., 30 in., 36 in., 48 in., 60 in., 72 in. and 96 in.)
      • Pre-edge banded on front and two sides
      • Finishes: White - Mountain Ash- Golden Oak & Frosted Birch finish

      SHELF-FINISHING SOLUTIONS

      Edge Band Strips with strong adhesive cover an exposed shelf edge after cutting

      • Available in 12 in. (nominal dimension) and 14 and 16 in. (true dimensions) depths
      • Finishes: White - Mountain Ash- Golden Oak & Frosted Birch finish
      • finish

      Shelf End Caps cover an exposed shelf edge with a secure press fit

      • Available in 12 in. (nominal dimension) and 14 and 16 in. (true dimensions) depths
      • White and Chrome finishes.

      MORE Details Located On CSI SPEC - Check Out Download Files 

    Technická specifikace
    • Jedinečná ref. hodnotaadjustable-shelftrackEVO_Adjustable-Wood-Shelving-and-Drawers-copy-copy-copy-copy-copy-copy-copy
    • Skupina výrobkůAdjustable Wood Shelving Systems
    • Skupina produktůShelfTrack Evo Wood Adjustable System
    • TypObjekt
    • Datum zveřejnění2020-08-25
    • Číslo vydání1
    Související
    • Hlavní materiálOcel
    • Vedlejší materiálMelamin
    • Navrženo vSpojené státy americké
    • Vyrobeno vSpojené státy americké
    Klasifikace
    • Kategorie BIMobjectNábytek - Police & Skladování
    • Klasifikace IFCVybavení nábytkem
    • Kód ETIMEC011163
    • Název ETIMShelf
    • Název UNSPSCFurniture and Furnishings
    • Kód UNSPSC56
    • Kód Uniclass 2015Pr_40_30_78
    • Popis Uniclass 2015Shelves and storage units
    • Kód CSI MasterFormat 201410 56 23
    • Název CSI MasterFormat 2014Wire Storage Shelving
    • Číslo OmniClass23-21 15 00
    • Název OmniClassWardrobe and Closet Specialties
    • Kód CSI UniFormat IIE2010
    • Název CSI UniFormat IIFixed Furnishings

    Dostupnost regionu

    Severní Amerika
    Spojené státy americké