PowerSUM 1100 Category 5e U/UTP Patch Panel, 48 Port
CommScope

PowerSUM 1100 Category 5e U/UTP Patch Panel, 48 Port

The 1100PSCAT5E Modular Jack Panel is a 19-inch rack mountable RJ45 jack panel available in straight or angled designs. The 1100PSCAT5E accommodates repeated line moves, additions and rearrangements. The IDC connection on the rear of the panel houses the printed wiring board that provides continuous connection to the 8-pin modular jacks on the front. The result is a hard-working panel that allows an IDC gas-tight termination of equipment on 110 connectors.The panel is available with 24 or 48 RJ45 ports. The 1100PSCAT5E Panel kit includes new icon labels with plastic holders that you can mount on the front of the panel for easy port identification.
  • PowerSUM channel performance specifications exceed not only the ANSI/TIA-568-C.2 and ISO 11801 Edition 2 for Category 5e/Class D cabling systems, but are also capable of providing stable and continual performance up to and beyond 100 MHz
  • 110 connector terminations on rear of panel allow quick and easy installation of 22 to 24 AWG cable
  • Cables routed and tied directly to the panel eliminating the rear cable management bar
  • Supports 1 Gb network line speeds
  • Category 5 and 3 backward compatible
  • PowerSUM 20 year warranty
  • Vertical and Horizontal cable organizers improve patch cord management (order separately, 1100C and 1100D)
  • Supports IEEE 802.3 1000BASE-T plus other legacy LANs and applications



Technická specifikace
  • Jedinečná ref. hodnotacommscope-00418
  • Skupina výrobkůComputer Network Equipment
  • Skupina produktůSYSTIMAX® Panels
  • TypObjekt
  • Datum zveřejnění2014-06-20
  • Číslo vydání1
Klasifikace
  • Kategorie objektu BIMElektronika - Sítě

Dostupnost regionu

Severní Amerika
Spojené státy americké
Kanada