Publikovat produkty
Rack, 2-Post, (58U), 3" (76 mm) Channel x 9' (2743 mm) H x 23" (584 mm) W, Alum, 12-24 Tapped Rails, Black - Part Number : 760142364
CommScope

Rack, 2-Post, (58U), 3" (76 mm) Channel x 9' (2743 mm) H x 23" (584 mm) W, Alum, 12-24 Tapped Rails, Black - Part Number : 760142364

CommScope offers a family of solid, durable equipment racks. Available in two-post, four-post and wall-mount options, our racks are designed for use in telecommunications equipment rooms for storing 19-inch (480 mm) EIA rack-mount telecommunication equipment. Made from powder-coated aluminum or steel, our wall mount racks provide a sturdy platform when floor space for free-standing cabinets is unavailable. 

  • Wall-mount racks available in 12U, 20U and 25U heights 
  • Racks easily assembled, hardware included 
  • UL® listed



Part Number : 760142364
Technická specifikace
  • Jedinečná ref. hodnotacommscope-00444
  • Skupina výrobkůComputer Network Equipment
  • Skupina produktůCommScope® Racks
  • TypObjekt
  • Datum zveřejnění2014-06-20
  • Číslo vydání1
Klasifikace
  • Kategorie BIMobjectElektronika - Sítě

Dostupnost regionu

Severní Amerika
Kanada
Spojené státy americké