Publikovat produkty
Software-Defined Access Node (SDAN), 7200 Series  8GE POE - 1LAN-SDAN-7290

Software-Defined Access Node (SDAN), 7200 Series 8GE POE - 1LAN-SDAN-7290

Corning’s low-profile single port Software Defined Access Node (SDAN) with Power over Ethernet Plus incorporates a highly scalable integrated networking approach while leveraging the benefits of a fiber deep network architecture. Corning’s Micro family of SDAN’s are built using the latest generation SoC leveraging the most recent advances in technology, along with unrivaled hardware acceleration, QoS and efficient power management that meet the bandwidth demands of high-performance applications. Corning’s SDAN offerings are all technology-neutral supporting both Active Ethernet as well as GPON transport.

SDANs have multiple port configurations and support both GPON and Active Ethernet. They provide easy connections to multiple PoE devices and can be powered by remote or local power.

Applications supported for these 7200 Series products are the following:

1LAN-SDAN-7290: PoE, IPTV, Active Ethernet, GPON

ILAN-SDAN-7291: PoE, POTS, IPTV, Active Ethernet, GPON

1LAN-SDAN-7293: PoE, CATV, POTS, IPTV, Active Ethernet, GPON

1LAN-SDAN-7298: PoE, IPTV, Active Ethernet, GPON

Feature/Benefits

  • Multiple port configurations
  • Supports both GPON and Active ethernet
  • Easy connections to PoE devices
  • Remote or local power options available
  • Supports multiple PoE types
Specifikace
  • LED Indicators: Battery, Power, Fail, LAN Data, Management, Network 

    Mounting/Installation Options: Desk-Mount, In-Wall, Wall-Mount 

    Optical Network: GPON/Active Ethernet Configurable 

    Downstream Data Rate: GPON: 2.5 Gbps, Active Ethernet: 1 Gbps 

    MAC Address: Up to 1024 MAC address entries 

    Upstream Data Rate: GPON: 1.25 Gbps, Active Ethernet: 1 Gbps 

    VLAN: Up to 12 VLAN groups 

    Enterprise LAN: IGMP V2/V3 Snooping with Immediate Leave, Up to 1024 MAC address entries, Up to 12 VLAN groups per port, Up to 256 multicast groups, MDI/MDIX Auto Sensing and Auto Negotiation 

    GE PoE Ethernet Port: Independent Power Sourcing Equipment (PSE) Gigabit Ethernet Ports, 140W Total PoE power allocated to any combination of ports for 8GE port units, 2-Point Forced Current, 2-Point Forced Voltage, Advanced Power Management: Fast Shutdown of Preselected Ports, Current/Voltage Monitoring, Regulate port power up to 15.4W for Type 1 Power, Very High Reliability 4-Point PD Detection, Device (PD), 30W for Type 2 PD, and 60W for Type 3 PD (8GE Port Variant only), Eight independent power sourcing equipment PSE gigabit ethernet port 

    GPON: DBA support via mode-0 DBRu (piggy-back) reporting, Downstream Advanced Encryption Standard (AES) support, Forward Error Correction (FEC), IPTV traffic filtering (Multicast GEM port), Multiple GEM ports with flexible mapping between TCONTs and Priority queues, pBit based GEM port and upstream Priority queue selection, Registration ID provisioning, Serial number discovery, Support for up to 8 T-CONTS with multiple priority queues per T-CONT, Upstream Traffic Management using priority-based or rate-controlled scheduling, Dying Gasp 

    Layer 2: Automatic MAC address learning, aging and filtering 

    OAM and Management: ACS - CWMP configuration, performance monitoring, diagnostics and software download, automatic rollback, Remote firmware upgrade 

    Security: Remote Mirror 

    Voice: Comfort Noise Generation, 5 REN per line, Loop start, Balanced and unbalanced ringing, CLASS service support: Caller ID, Call Waiting, Call Forwarding, Call Transfer etc., Country specific coefficients and tones, DHCP Client or static IP configuration, DTMF dialing and encoding by RELAY or IN-BAND method, Echo Cancellation, Metallic loop testing, Official Metaswitch and BroadSoft Certifications, Proven interoperability with major soft switch and voice gateway vendors, T.38 and IN-BAND Fax, Voice Activity Detection 

    Temperature Range, Operation: -5 C to 50 C (23 F to 122 F)

    Temperature Range, Storage: -5 C to 50 C (23 F to 122 F)

    Relative Humidity, Operation: 5% to 95% (non-condensing) 

    Relative Humidity, Storage: 5% to 90% (non-condensing) 

    Receiver Sensitivity: -27 dBm 

    Optical Wavelength: 1490 +/- 10 nm Rx, 1310 +/- 20 nm Tx 

    Upstream Data Rate: GPON: 1.25 Gbps, Active Ethernet: 1 Gbps 

    Average Launch Power: -0.5 to +5 dBm

    Height: 25 mm (0.98 in)

    Width: 222 mm (8.74 in)

    Depth: 152 mm (5.98 in)

    Weight: 0.9 kg

    Units per Delivery: 1/1

    Standards: CE: Compliant, EMC - EN 300 386, EMC - EN 55022 Class B, EMC - EN 55024 Class B, EMC - FCC PART 15, SUBPART B, CLASS B, ETSI, FDA - FCC 47 CFR Part 15, Class B, FDA - FDR 21 CFR 1040.10, Class I, FDA - FDR 21 CFR 1040.11, Class I, G.711 (µ and a law), G.722, G.726-32, G.726-32, G.729, GR-909 Metallic Loop Testing, H.248 (RFC 3525), IEEE 802.1d Ethernet bridging and switching, IEEE 802.1p marking/remarking, DSCP mapping, IEEE 802.1Q including VLAN translation, filtering, tagging, stacking (Q-in-Q), IEEE 802.3at Type 1, 2, and 3 (8GE Port Variant ONLY), ITU-T G.984, ITU-T G.984.4 management, ITU-T G.988, ITU-T G.988 management, Plenum-Rated, RFC 3261 - SIP, RFC 3435 - MGCP, RoHS6 Emissions, Safety - IEC 60950, Safety - UL/CSA 60950, TR-101, TR-111, TR-124, TR-143, WEEE Emissions

    Associated Uses: Software Defined LAN, SDLAN, Software Defined Network, SDN, Local Area Network, LAN, Fiber to the Edge, FTTE, ONT, SDAN, Media Converter

Technická specifikace
  • Jedinečná ref. hodnotacorning-SDAN-7298
  • Skupina výrobkůSD-LAN Solutions
  • Skupina produktůSoftware-Defined Access Node (SDAN)
  • TypObjekt
  • Datum zveřejnění2021-11-02
  • Číslo vydání1
Související
  • Navrženo vSpojené státy americké
  • Vyrobeno vMexiko
Klasifikace
  • Kategorie BIMobjectElektronika - Komunikace

Dostupnost regionu

Severní Amerika
Spojené státy americké