Publikovat produkty
Software Defined Control Plane 1LAN-SRV-50195L
Software Defined Control Plane 1LAN-SRV-50195L

    Software Defined Control Plane 1LAN-SRV-50195L

    Software-Defined Virtual Application Host (SDVAH) 1RU Rack-mountable server for VNETC, VFC and Virtual Apps

    The SDVAH hosts the SD-LAN orchestration system as well as other virtual network functions (VNFs). The SDVAH consists of Intel® Xeon® processor, scalable memory with error detection, and scalable storage capacity.

    Feature/Benefits

    • Hosts SDN LAN orchestration system for centralized Network Control
    • Configure as a virtual router with up to sixteen virtual applications
    • Intel® Xeon® processor - proven performance
    • System memory of 32GB DDR4 with error detection
    Specifikace
    • Airflow and FAN: 3 x 40 x 28 mm 4-pin PWM Cooling Fans, 1x FAN-0147L4 option for 80W CPU

      Buttons: Power On/Off, System Reset

      Color: Black

      LED Indicators: Power, Hard drive activity, System Overheat, Information LED (temp., status), Suspend static indicator LED, UID/Remote UID LED

      Mounting/Installation Options: Rack Mount

      Rack Units (Rus): 1 RU

      Power Supply: +12V: 16 Amp (max.)+3.3V: 8.0 Amp (max.)+5V: 8.0 Amp (max.)Plus 5 Volt Option Standby 2 Amp Max.-12V: 0.5 Amp (max.)200W Low Noise AC-DC power supply with PFCAC Voltage: 100 - 240V, 50-60Hz, 2.6 Amp Max

      CPU: Single Socket H4 (LGA 1151), Intel® Xeon® processor E3-1200 v6/v5

      Ports: 1 COM port (1 rear), 1 RJ-45 Shared IPMI LAN port, 1 VGA port, 2 RJ-45 Gigabit Ethernet LAN ports, 2 SATA3 (6 Gbps) ports LAN, 2 USB 2.0 ports, 2 USB 3.0 ports

      System Bios Features: ACPI 1.0 / 2.0, DMI 2.3, SMBIOS 2.3, USB Keyboard support

      System Bios Type: 8MB SPI Flash EEPROM with AMI BIOS, PCI 2.3

      PC Health Monitoring: Chassis intrusion detection, Chassis intrusion header, Chipkill support, CPU and chassis environment: CPU thermal trip support, CPU and chassis environment: I2C temperature sensing logic, CPU and chassis environment: PECI, CPU and chassis environment: Thermal Monitor 2 (TM2) support, FAN: 3 fans with tachometer status monitoring, FAN: Low noise fan speed control, FAN: Pulse Width Modulated (PWM) fan connectors, FAN: Status monitor for on/off control, FAN: Status monitor for speed control, FAN: Temperature, Voltage - Monitors for CPU Cores, +3.3V, +5V, +12V, +5V Standby, VBAT, HT, Memory, Chipset Voltages

      TC (Transmission Convergence) Layer: ACL entry: 512

      Temperature Range, Operation: 10 C (50 F )

      Temperature Range, Storage: -40 C (-40 F )

      Relative Humidity, Operation: 8% to 90% (non-condensing)

      Relative Humidity, Storage: 5% to 95% (non-condensing)

      Height: 43 mm (1.69 in)

      Width: 437 mm (17.2 in)

      Depth: 287 mm (11.3 in)

      Weight: 3.83 kg

      Units per Delivery: 1/1

      Standards: 80 plus Gold Certified, RoHS, RoHS Halogen Free

      Associated Uses: Software Defined LAN, SDLAN, Software Defined Network, SDN, Local Area Network, LAN, Fiber to the Edge, FTTE, Server, Network Server, Orchestration Platform

    Technická specifikace
    • Jedinečná ref. hodnotacorning-srv-50195L
    • Skupina výrobkůSD-LAN Solutions
    • Skupina produktůSoftware-Defined Virtual Application Host (SDVAH)
    • TypObjekt
    • Datum zveřejnění2021-11-02
    • Číslo vydání1
    Související
    • Navrženo vSpojené státy americké
    • Vyrobeno vMexiko
    Klasifikace
    • Kategorie BIMobjectElektronika - Komunikace

    Dostupnost regionu

    Severní Amerika
    Spojené státy americké