Publikovat produkty
Shut It® COMBO BADASS™ With Steel Body

Shut It® COMBO BADASS™ With Steel Body

The Combo BadAss Gate Hinge was designed using the same technology as all our BIG hinges, but with the understanding that not all installations are exclusively steel or Aluminum. This Combo BadAss is perfect for welding gates upside down, or in the rare cases where you have an Aluminum end post and a steel gate.

Specifikace
  • Features

    • High-temperature sealed bearings – safe to powder coat with hinges installed on gate
    • No greasing or maintenance required on sealed bearings. EVER!
    • Horizontal adjustability for perfect installations
    • Round or plate post installations
    • Load rating per gate: 1,000 lb (450kg)
    • Maximum gate weight: 600 lb (270kg)

    BrandShut It® BadAss
    Product CodeCI3200
    Gate ApplicationPedestrian Gate, Driveway Gate - Double, Driveway Gate - Single, Pet Gate, Playground Gate, Public/Commercial Gate, Automated/Electric Gate, Security Gate, Privacy Gate
    Gate TypeNon Self-Closing
    Gate MaterialAluminum, Steel/Ornamental Iron
    Approx Gate Size6ft W x 8ft H (1.5m x 2m)
    Gate Frame/Post ShapeSquare-to-Square, Square-to-Round
    Min Post Size1½"+ (38mm)
    Ideal Gate Gap2½ - 3" (64-76mm)
    Fixing MethodWeld-On
    Color/FinishRaw, Zinc




Technická specifikace
  • Jedinečná ref. hodnotaShut-It-Combo-BadAss-with-Steel-Body
  • Skupina výrobkůGate Hinges
  • Skupina produktůHinges
  • TypObjekt
  • Datum zveřejnění2024-06-26
  • Číslo vydání1
Související
  • Hlavní materiálOcel
  • Navrženo vAustrálie
  • Vyrobeno vAustrálie
Klasifikace
  • Kategorie BIMobjectZahradní architektura - Brány
  • Název UNSPSCGates
  • Kód UNSPSC301720
  • Kód Uniclass 2015Pr_30_36_36_34
  • Popis Uniclass 2015Gate hinges
  • Kód CSI MasterFormat 201432 31 00
  • Název CSI MasterFormat 2014Fences and Gates
  • Číslo OmniClass23-11 25 17
  • Název OmniClassGate Hardware