Publikovat produkty
BLOCK NF SATI
BLOCK NF SATI
BLOCK NF SATI
BLOCK NF SATI
    Daisalux

    BLOCK NF SATI

    *Available only in France*

    Self-contained LED emergency luminaire. Rectangular aluminum body composed of a small size optical assembly consisting of aluminized reflector and polycarbonate diffuser. Suitable for surface wall mounting.

    Models:

    Non maintained: BLOCK N6SF A/TCA

    Maintained: BLOCK N6SF A/TCA

    Specifikace
    • A (SATI): An internal microprocessor checks the status of the device and periodically performs functionality and autonomy tests and reports the status using the two LED indicator lights that it includes. The tests can be requested manually by means of an ON Remote Control order when connected to the mains.
      TCA (SATI ADRESSABLE): An internal microprocessor checks the status of the device and periodically performs tests of functionality and autonomy and informs of the status. If the luminaire connects to a TEV Control unit, data on its status is sent directly to a control computer via this module where the status of the entire emergency luminaire installation can be monitored.

      Characteristics:

      Format: Block
      Operation: Non-maintained, Maintained, AutoTest (SATI), TCA (SATI ADRESSABLE)
      Duration (h): 1
      Emergency lamp: MHBLED
      Charging indicator: LED
      Protection rating: IP43 IK04
      Voltage: 220-230V 50/60Hz, 110-127V 50/60 Hz
      Electrical insulation: Type II 
      Test device: Autotest (SATI) or TCA (SATI ADRESSABLE)
      Remote control connection: Yes
      Battery type: NiCd
      Photometric data:
      Luminous flux in emergency (lm): 400-180

    Technická specifikace
    • Jedinečná ref. hodnotaBLOCK_FR
    • Skupina výrobkůBlock
    • Skupina produktůEmergency Luminaires
    • TypObjekt
    • Datum zveřejnění2018-05-31
    • Číslo vydání1
    • Výška (mm)92
    • Šířka (mm)184
    • Hloubka (mm)30
    Související
    • Hlavní materiálHliník
    • Vedlejší materiálElektronické & optické součásti
    • Navrženo vŠpanělsko
    • Vyrobeno vŠpanělsko
    Klasifikace
    • Kategorie BIMobjectOsvětlení - Záchrana a zabezpečení
    • Klasifikace IFCUchycení světla
    • Název UNSPSCEmergency lighting and accessories
    • Kód UNSPSC391117

    Dostupnost regionu

    Evropa
    Francie