Publikovat produkty
dassoXTR Classic Espresso Fence 1x6 Fused Exterior Bamboo Decking (G1 - Starter & End Plank)
dassoXTR Classic Espresso Fence 1x6 Fused Exterior Bamboo Decking (G1 - Starter & End Plank)
dassoXTR Classic Espresso Fence 1x6 Fused Exterior Bamboo Decking (G1 - Starter & End Plank)
dassoXTR Classic Espresso Fence 1x6 Fused Exterior Bamboo Decking (G1 - Starter & End Plank)
dassoXTR Classic Espresso Fence 1x6 Fused Exterior Bamboo Decking (G1 - Starter & End Plank)
    dasso Group

    dassoXTR Classic Espresso Fence 1x6 Fused Exterior Bamboo Decking (G1 - Starter & End Plank)

    Bamboo Fences using Fused Bamboo are getting popular due to its durability; its Class A-rated, W.U.I. compliant, dimensionally stable, will not warp or buckle, zero VOC, no leaching, and installs 30% faster. All of our bamboo planks are designed to 6 feet length. Fences with dassoXTR Lumber is warranty to last for 30 years. The dassoXTR Lumber are easily installed on treated lumber post or on U-channel galvanized post. You can get creative when using dassoXTR Fused Bamboo Lumber as shutter installing them vertically with railing or horizontally in a single row or double row. You could even mixed the different lumber width planks to create three dimensional effect on your fence. Click on the details page of the product to see photos of multiple fences ideas.
    Specifikace
    • Material: Bamboo
      Species: Moso Bamboo
      Color: Espresso
      Size: 3/4+" X 5-3/8" X 6'
      Construction: Strand
      Joinery: End matched, one side length grooved
      Face/bottom milling: One side reeded face, 3mm ridges
      Lin. ft. Per Bundle: 18.00
      Lin. ft. Per Pallet: 1152.00
      Sq.ft. per Bundle: 8.10
      Sq.ft. Coverage/Bdl: 8.327
      Pre-primed : Yes - WOCA oil
      Type(s) of installation: Hidden clips and Face Screw (Countersink plugs available)
      Finishes: Pre-primed - with Natural Oil

    Technická specifikace
    • Jedinečná ref. hodnotaXTR-DK20-G1-PP-Bamboo-Fence-Composite
    • Skupina výrobkůdassoXTR Bamboo Classic Espresso
    • Skupina produktůdassoXTR Fused Bamboo Fences
    • TypObjekt
    • Datum zveřejnění2020-07-28
    • Číslo vydání1
    • Výška (palce)0.79
    • Šířka (palce)5.39
    • Hloubka (palce)72
    Související
    • Hlavní materiálBambus
    • Vedlejší materiálComposite
    • Navrženo vSpojené státy americké
    • Vyrobeno vČína
    • Čistá hmotnost (lb)13.2
    Klasifikace
    • Kategorie BIMobjectZahradní architektura - Oplocení
    • Klasifikace IFCPrvek budovy
    • Název UNSPSCWood fencing
    • Kód UNSPSC30152002
    • Kód Uniclass 2015Pr_25_71_97_38
    • Popis Uniclass 2015Hardwood fence boards
    • Kód CSI MasterFormat 201432 31 29
    • Název CSI MasterFormat 2014Wood Fences and Gates
    • Číslo OmniClass23-11 25 19 31
    • Název OmniClassWood Fences

    Dostupnost regionu

    Severní Amerika
    Kanada
    Spojené státy americké