Publikovat produkty
dassoXTR Classic Espresso Deck 1x6 Fused Exterior Bamboo Decking (G1 - Starter & End Plank)
dassoXTR Classic Espresso Deck 1x6 Fused Exterior Bamboo Decking (G1 - Starter & End Plank)
dassoXTR Classic Espresso Deck 1x6 Fused Exterior Bamboo Decking (G1 - Starter & End Plank)
dassoXTR Classic Espresso Deck 1x6 Fused Exterior Bamboo Decking (G1 - Starter & End Plank)
dassoXTR Classic Espresso Deck 1x6 Fused Exterior Bamboo Decking (G1 - Starter & End Plank)
    dasso Group

    dassoXTR Classic Espresso Deck 1x6 Fused Exterior Bamboo Decking (G1 - Starter & End Plank)

    dassoXTR Fused Bamboo Deck is the superior choice for bamboo deck applications and has been used worldwide in many commercial and residential projects. Our bamboo decks incorporate dasso's patented fusion process and is Class A-rated, W.U.I. compliant, dimensionally stable, will not warp or buckle, zero VOC, no leaching, and installs 30% faster. All of our bamboo deck planks are precision end matched to attach the planks seamlessly together. The deck planks come in 2 different profiles called G2 Deck Plank (XTR-DK20-G2-PP and EPC-DK20-G2-PP) and G1 Starter/End Plank (XTR-DK20-G1-PP and EPC-DK20-G1-PP). They are also available in two colors. The G2 Deck Plank has 2 grooves, one on each of the long side on the plank meant for attaching fastener. The gaps between rows differ base on fastener. Most top down installed fastener will leave a gap of 7/32”, this is because the space is necessary to allow driver to reach screwhead. The G1 plank is meant for starter and ending planks. It has a groove on one side and flush on the other long side. The G1 plank is also for use on the stairs step. Two planks usually form a step and 2 planks also form a raiser. dassoXTR Fused Bamboo Decking is a modular design system to install seamlessly together.
    Specifikace
    • Material: Bamboo
      Species: Moso Bamboo
      Color: Espresso
      Size: 3/4+" X 5-3/8" X 6'
      Construction: Strand
      Joinery: End matched, one side length grooved
      Face/bottom milling: One side reeded face, 3mm ridges
      Lin. ft. Per Bundle: 18.00
      Lin. ft. Per Pallet: 1152.00
      Sq.ft. per Bundle: 8.10
      Sq.ft. Coverage/Bdl: 8.327
      Pre-primed : Yes - WOCA oil
      Type(s) of installation: Hidden clips and Face Screw (Countersink plugs available)
      Finishes: Pre-primed - with Natural Oil

    Technická specifikace
    • Jedinečná ref. hodnotaXTR-LUM20-307F-PP-Bamboo-Fence-Composite
    • Skupina výrobkůdassoXTR Bamboo Classic Espresso
    • Skupina produktůdassoXTR Fused Bamboo Fences
    • TypObjekt
    • Datum zveřejnění2020-07-28
    • Číslo vydání1
    • Výška (palce)0.79
    • Šířka (palce)12.08
    • Hloubka (palce)73.23
    Související
    • Hlavní materiálBambus
    • Vedlejší materiálComposite
    • Navrženo vSpojené státy americké
    • Vyrobeno vČína
    • Čistá hmotnost (lb)29.65
    Klasifikace
    • Kategorie BIMobjectZahradní architektura - Oplocení
    • Klasifikace IFCPrvek budovy
    • Název UNSPSCWood fencing
    • Kód UNSPSC30152002
    • Kód Uniclass 2015Pr_25_71_97_38
    • Popis Uniclass 2015Hardwood fence boards
    • Kód CSI MasterFormat 201432 31 29
    • Název CSI MasterFormat 2014Wood Fences and Gates
    • Číslo OmniClass23-11 25 19 31
    • Název OmniClassWood Fences

    Dostupnost regionu

    Severní Amerika
    Kanada
    Spojené státy americké