Publikovat produkty
Silia, Towel hanger  - wall-mounted
Deante

Silia, Towel hanger - wall-mounted

A practical towel hanger is an important element of each bathroom. Its universal, chromed design makes it easily fit into the decor of the whole room, regardless of whether it is arranged in a modern or more traditional style. Its main advantage is the ability to quickly and easily change the position and height. Thanks to this, even the youngest household members will be able to use it in a comfortable way. Wall mounting. Round shape.
Specifikace
  • Finish:  brushed gold
    Surface type:  shine
    Material:  brass
    Height [mm]:  113
    Width [mm]:  616
    Depth [mm]:  60
    Load [kg]:  5
    Mounting kit included:  Yes
Technická specifikace
  • Jedinečná ref. hodnotaADI_R621
  • Skupina výrobkůSanitary
  • Skupina produktůAccessories
  • TypObjekt
  • Datum zveřejnění2023-10-20
  • Číslo vydání1
Související
  • Hlavní materiálMosaz
  • Navrženo vPolsko
  • Vyrobeno vPolsko
Klasifikace
  • Kategorie BIMobjectSanita - Koupelnové Příslušenství