Publikovat produkty
Round, Toilet paper holder - with shelf
Round, Toilet paper holder - with shelf
Round, Toilet paper holder - with shelf
    Deante

    Round, Toilet paper holder - with shelf

    The toilet paper holder combines functionality with aesthetic appearance. This is an inconspicuous element of WC equipment, without which we can not imagine comfortable use of this room. It is characterized by a solid construction of high-quality metal and an elegant finish. The minimalist design is consistent with the rest of the Deante collection. It fits perfectly to modern interiors, where it means better. In addition, it has a convenient shelf where you can postpone the necessary items.
    Specifikace
    • Finish:  chrome
      Surface type:  shine
      Material:  brass, stainless steel
      Height [mm]:  105
      Width [mm]:  133
      Depth [mm]:  100
      Mounting kit included:  Yes
      Multifunctional product:  Yes
    Technická specifikace
    • Jedinečná ref. hodnotaADR_0221
    • Skupina výrobkůSanitary
    • Skupina produktůAccessories
    • TypObjekt
    • Datum zveřejnění2022-04-21
    • Číslo vydání1
    • Výška (mm)105
    Související
    • Hlavní materiálMosaz
    • Navrženo vPolsko
    • Vyrobeno vPolsko
    Klasifikace
    • Kategorie BIMobjectSanita - Koupelnové Příslušenství
    • Klasifikace IFCSvorkovnice pro sanitu