Publikovat produkty
Temisto, Shower mixer concealed - with shower switch
Deante

Temisto, Shower mixer concealed - with shower switch

Bathroom Basin Tap Deante is a combination of great design and practical ecological solutions. The body was made of high quality brass, which guarantees trouble-free use for many years. Classic lines make it greatly composed by other elements of decor in traditional and more modernist bathrooms. This is a high model.
Specifikace
  • MIXER
    Finish: brass
    Mixer type: mixer, two-handle
    Installation method: concealed
    Flow class [l/min]: S - 15.1-19.8 l/min
    Acoustic group [dB]: I (x ≤ 20)

    MIXER CARTRIDGE

    Ceramic cartridge size: 35 mm
    Cold start: yes

    FUNCTION SWITCH

    Switch type: ceramic mechanical

Technická specifikace
  • Jedinečná ref. hodnotaBQT_M44P
  • TypObjekt
  • Datum zveřejnění2022-10-24
  • Číslo vydání1
Související
  • Hlavní materiálMosaz
Klasifikace
  • Kategorie BIMobjectSanita - Sprchy