Publikovat produkty
Skyfold Mirage
Skyfold Mirage
Skyfold Mirage
    dormakaba

    Skyfold Mirage

    The Skyfold Mirage is a custom built, vertical operable glass wall system that unites acoustics, flexibility, design, and performance. Clean lines, a lightweight structure, a wide range of glass and plexiglass panels, high-efficiency acoustic seams, and ease of maintenance make Mirage the perfect solution for bright and welcoming spaces. In dark and isolated rooms without windows, Skyfold Mirage allows for hallways and windows to lend their light to otherwise isolated spaces. Not only for used for dark spaces, when sub-dividing a space, this glass partition, with an STC of 33 (RW 33) and finish options like frosted glass, creates rooms that still feel airy and connected, while still creating privacy. Advantages: Retracts into the Ceiling to Maximize Floor Space, Acoustic Properties, No Floor Tracks, Fully Automatic, Easy-to-Use Turn-Key or Digital Keypad Operation, Quiet Operation, Lightweight Structure, Equipped with an Infrared Safety System, Made to Last

     Dorma Hüppe - dormakaba Group - www.skyfold.com 

    Specifikace
    • Acoustic Performance of Installed System: Single laminated glass (STC 33/RW 33), Custom Dimensions: Unlimited Width and a Maximum Finished Ceiling Height of 24’ (7.3m).
    Technická specifikace
    • Jedinečná ref. hodnotaskyfold-mirage
    • Skupina výrobkůSkyfold Operable Walls
    • Skupina produktůVertical Movable Glass Partition
    • TypObjekt
    • Datum zveřejnění2021-08-27
    • Číslo vydání1
    • Výška (mm)7315
    • Hloubka (mm)115
    Související
    • Hlavní materiálSklo
    • Vedlejší materiálOcel
    • Navrženo vKanada
    • Vyrobeno vKanada
    Klasifikace
    • Kategorie BIMobjectStěny - Skládací zdi