Publikovat produkty
Paper Towel Dispenser Large PLATINUM Range
Paper Towel Dispenser Large PLATINUM Range
Paper Towel Dispenser Large PLATINUM Range

    Paper Towel Dispenser Large PLATINUM Range

    Stylish paper towel dispenser manufactured in brushed stainless steel and finished with a clear architectural lacquer that helps to prevent fingerprint marks.

    Suitable for most standard paper towel packs. This large dispenser is ideal for busy locations and holds 2 - 3 packs of towels dependent on brand and pack size.

    Recessed two-pin, locking mechanism secures and protects the contents from pilfering and contamination.

    Easy to unlock and the cover hinges forward for ease of re-filling and simply snap locks in place on closing.

    The coating whilst preventing fingerprints also makes the unit easy to wipe clean.

    Convenient viewing window allows for easy consumable level check.

    Fixing kits included.

    Specifikace
    • Lock:  2 Pin (provided)

      Material: Stainless Steel

      Finish: Brushed with clear lacquer

      Width: 290mm

      Height: 427mm

      Depth: 147mm

      Fixing Holes: 7

      Product Code: 77017CB

    Technická specifikace
    • Jedinečná ref. hodnotapaper-towel-dispenser-large-DI-platinum-range
    • Skupina výrobkůPaper Towel Dispensers
    • Skupina produktůPaper Towel Dispensers
    • TypObjekt
    • Datum zveřejnění2021-01-21
    • Číslo vydání1
    • Výška (mm)427
    • Šířka (mm)290
    • Hloubka (mm)417
    Související
    • Hlavní materiálNerezová ocel
    • Navrženo vVelká Británie
    • Vyrobeno vVelká Británie
    • Čistá hmotnost (kg)3.1
    Klasifikace
    • Kategorie BIMobjectSanita - Zásobníky
    • Klasifikace IFCObjekt
    • Kód Uniclass 2015Pr_40_70_22_62
    • Popis Uniclass 2015Paper towel dispensers
    • Číslo OmniClass23-21 43 15 25
    • Název OmniClassPaper Towel Dispensers