Publikovat produkty
EGOFERM MIT VLIES FENSTERANSCHLUSSBAND

EGOFERM MIT VLIES FENSTERANSCHLUSSBAND

Butyl tape with fleece for window sealing

EGOFERM MIT VLIES is a self-adhesive, non-shrinking, thermoplastic, Butyl rubber-based sealing tape that is firmly bonded to a synthetic fleece for reinforcement. Due to the fact that the fabric can be plastered and painted over, the sealing tape is ideally suited as an invisible sealant in masonry that has been plastered over, especially in the window connection area. The properties and components of the window connection tape make it ideal for sustainable construction and it has been verified in accordance with the DGNB, LEED, BREEAM and BNB assessment systems.

EGOFERM MIT VLIES is a butyl sealing tape to be plastered or painted over for window connection joints and for covering seals on chimney flashings, sheet metal joints, overlaps, connection joints on canopies, garages and skylights.

Specifikace
  • Standard Color Butyl:

    • grey

    Standard Color Foil:

    • white

    Dimensions:

    • 2,0X50MM 18MX 6/box
    • 2,0X60MM 18MX 6/box
    • 2,0X100MM 18MX 2/box
    • 2,0X120MM 18MX 2/box
    • 3,0X60MM 12MX 6/box
    • 3,0X80MM 12MX 4/box
    • 3,0X100MM 12MX 2/box
    • 3,0X120MM 12MX 2/box
    • 3,0X150MM 12MX 2/box
    • Special profiles on request

    Storage:
    Rolls can be stored horizontally, dry and protected from dust:

    • 24 months [at +20 °C]

    Protect against mechanical damage.


Technická specifikace
  • Jedinečná ref. hodnotaegoferm-mit-vlies
  • TypStavební Materiál
  • Datum zveřejnění2024-10-22
  • Číslo vydání1
Související
  • Navrženo vNěmecko
  • Vyrobeno vNěmecko
Klasifikace
  • Kategorie BIMobjectStavební materiály - Ochranné nátěry

Dostupnost regionu

Evropa
Německo
Rakousko