Publikovat produkty
EGOTAPE 4000 UNIVERSAL

EGOTAPE 4000 UNIVERSAL

Butyl tape with tear-resistant, nail- and screw-through-proof foil

EGOTAPE 4000 UNIVERSAL is a self-adhesive, cross-laminated, thermoplastic sealing tape based on Butyl rubber. The lamination consists of a highly tear-resistant HDPE film that is cross-laminated. In terms of its properties and components, the universal sealing tape is ideally suited as a joint tape in the field of "sustainable construction" and has been verified in accordance with the DGNB, LEED, BREEAM and BNB assessment systems.

EGOTAPE 4000 UNIVERSAL is a Butyl sealing tape that has a high tear resistance and promises a long-lasting seal even when drilled, screwed or nailed through.

Specifikace
  • Standard Color Butyl:

    • black

    Standard Color Foil:

    • anthracite

    Dimensions:

    • 1,0X50MM 10MX 12/box
    • 1,0X80MM 10MX 8/box
    • 1,0X100MM 10MX 8/box
    • 1,0X150MM 10MX 4/box
    • 1,0X50MM 30MX 12/box
    • 1,0X75MM 30MX 4/box
    • 1,0X100MM 30MX 2/box
    • 1,0X150MM 30MX 2/box
    • 1,0X200MM 30MX 2/box
    • 1,0X250MM 30MX 1/box
    • 1,0X300MM 30MX 1/box
    • 1,0X400MM 30MX 1/box
    • Special profiles on request

    Storage:
    Rolls can be stored horizontally, dry and protected from dust:

    • 24 months [at +20 °C]

    Protect against mechanical damage.

Technická specifikace
  • Jedinečná ref. hodnotaegotape-4000
  • TypStavební Materiál
  • Datum zveřejnění2024-10-22
  • Číslo vydání1
Související
  • Navrženo vNěmecko
  • Vyrobeno vNěmecko
Klasifikace
  • Kategorie BIMobjectStavební materiály - Ochranné nátěry

Dostupnost regionu

Evropa
Německo
Rakousko