With Ekstrand's folding window, you can open up more than five meters of the facade. Our folding windows are delivered from 1.6 meters wide up to 5.5 meters and 2.5 meters in height. The frames are pushed on the inside and a number of different opening options are adapted to the dimensions. See some options for opening options under the System tab. Just like balcony doors, folding windows are supplied with full glass as standard. Options in the form of fillings, posts and various astragal alternatives mean that the folding sections can be adapted as needed. Open up the wall and turn the interior into a outdoor area when the weather allows. Can also be delivered with aluminum cladding on the outside, see Folding windows wood / aluminum.
Dostupnost regionu
| Evropa |
|---|
Dánsko |
Finsko |
Německo |
Norsko |
Švédsko |