Publikovat produkty
RubberGard EPDM Roof Ballasted System (terrace)
Elevate

RubberGard EPDM Roof Ballasted System (terrace)

If you are looking for a single-ply roofing solution that combines proven performance and durability, Elevate RubberGard EPDM is a safe choice.

In various types of buildings and in any climate our RubberGard EPDM roofing system, backed by over a century of experience in rubber technology, offers you the highest possible protection.

Why can you rely on our RubberGard EPDM roofing?

· Superior durability and longevity

· Quick and easy installation

· High flexibility and elongation

· Low-life cycle costs

· Compatible with extensive green roof & photovoltaic installations

RubberGard EPDM fits any installation, even on the most challenging rooftops.

The Elevate EPDM Ballasted System is an economical EPDM Roofing System, suitable for a wide variety of buildings. It can be applied on any building that can accommodate extra loads and where the roof slope does not exceed 5%. This system is particularly suitable for ballasted roofs where a certain amount of roof traffic is expected.

Benefits

· Low installation cost

· Use of large EPDM sheets

· Fewer seams

· Fast installation

· Large choice of compatible substrates

· Excellent fire rating

· Superb weathering resistance

Contact our experts if you want more details on which EPDM roofing system suits best the nature of your project or visit our website for more information www.holcimelevate.com/uk-en

Technická specifikace
  • Jedinečná ref. hodnotaepdm-accessible-bal
  • Skupina výrobkůCommercial Roofing
  • Skupina produktůRubberGard EPDM
  • TypObjekt
  • Datum zveřejnění2020-02-13
  • Číslo vydání1
Související
  • Hlavní materiálElastomer
  • Vedlejší materiálGuma
  • Navrženo vBelgie
  • Vyrobeno vSpojené státy americké
Klasifikace
  • Kategorie BIMobjectKonstrukce - Střecha
  • Klasifikace IFCStřecha
  • Název UNSPSCRoofing membranes
  • Kód UNSPSC30151505
  • Kód Uniclass 2015Ss_30_40_30
  • Popis Uniclass 2015Flat roof covering systems
  • Kód CSI MasterFormat 201407 50 00
  • Název CSI MasterFormat 2014Membrane Roofing
  • Číslo OmniClass23-13 39 31
  • Název OmniClassRoof Membranes
  • Kód CSI UniFormat IIB3010
  • Název CSI UniFormat IIRoof Coverings

Dostupnost regionu

Evropa Asie Afrika Oceánie