Publikovat produkty
UltraPly TPO Roof Inverted System
UltraPly TPO Roof Inverted System
    Elevate

    UltraPly TPO Roof Inverted System

    Elevate has developed the UltraPly TPO as a flexible Thermoplastic PolyOlefin (TPO) roofing membrane suitable for a variety of low slope commercial and industrial roofing applications, and this both for new construction and refurb.

    Since the installation of the first TPO roofs in the early nineties, Elevate installed hundreds of millions of square meters of our UltraPly TPO roofing membranes worldwide.

    Why can you rely on our UltraPly TPO roofing?

    · Environmentally friendly

    · Superior durability and longevity

    · Ease of application

    · Hot-air welded seams

    · Compatible with extensive green roof & photovoltaic installations

    UltraPly TPO fits any installation, even on the most challenging rooftops.

    The Elevate TPO Inverted System is a variation of the conventional Ballasted System. It is ideal for roofs with regular traffic or in severe weather climates. It can be applied on any building that can accommodate the extra load of the ballast and where the roof slope does not exceed 10%.

    Benefits

    · Low installation cost

    · Use of large TPO panels up to 3.05 m

    · Fewer seams

    · Fast installation

    · Large choice of compatible substrates

    · Extra durability

    · Flexibility for upgrading of insulation in reroofing projects

    Contact our experts if you want more details on which TPO roofing system suits best the nature of your project or visit our website for more information www.holcimelevate.com/uk-en

    Technická specifikace
    • Jedinečná ref. hodnotatpo-accessible-inv
    • Skupina výrobkůCommercial Roofing
    • Skupina produktůUltraPly TPO
    • TypObjekt
    • Datum zveřejnění2020-02-13
    • Číslo vydání1
    Související
    • Hlavní materiálPolymer
    • Vedlejší materiálPolypropylen
    • Navrženo vBelgie
    • Vyrobeno vSpojené státy americké
    Klasifikace
    • Kategorie BIMobjectKonstrukce - Střecha
    • Klasifikace IFCStřecha
    • Název UNSPSCRoofing membranes
    • Kód UNSPSC30151505
    • Kód Uniclass 2015Ss_30_40_30
    • Popis Uniclass 2015Flat roof covering systems
    • Kód CSI MasterFormat 201407 50 00
    • Název CSI MasterFormat 2014Membrane Roofing
    • Číslo OmniClass23-13 39 31
    • Název OmniClassRoof Membranes
    • Kód CSI UniFormat IIB3010
    • Název CSI UniFormat IIRoof Coverings

    Dostupnost regionu

    Evropa Asie Afrika Oceánie