Číslo položky: | 199-200-202-205 |
---|---|
Výrobce: | Caleffi |
Kategorie produktu: | HVAC |
Skupina produktu: | Components for central heating systems |
Datum publikování: | 2018-01-12 |
Číslo vydání: | 1 |
Typ: | Objekt |
Produktu - url: | http://www.caleffi.com/czech-republic/cs/products/search?query=200 |
---|---|
Instrukce k instalaci: | http://www.caleffi.com/sites/default/files/file/28001_solo_online.pdf |
COBie Product Data Sheet: | |
Certifikace produktu: | |
Technický popis: | http://www.caleffi.com/sites/default/files/file/01034_cz.pdf |
Instruktážní video: | |
GTIN kód: |
QR kód obsahuje statickou adresu URL níže a vrátí vás zpět na tuto stránku, pokud bude nasnímán zařízením jako je iPhone nebo smartphone
https://www.bimobject.com/cs/caleffi/product/199-200-202-205
Materiál hlavní: | ABS |
---|---|
Sekundární materiál: | |
Navrženo: | Italy |
Vyrobeno: | Italy |
BIMobject kategorie: | HVAC - Other HVAC |
---|---|
IFC klasifikace: | Valve |
UNSPSC název: | Valves |
UNSPSC kód: | 401416 |
Kód: | L7136 |
Popis: | Valves |
Kód: | PR-94-94 |
Popis: | Valves |
Uniclass 2015 Kód: | Ss_60 |
Uniclass 2015 Popis: | Heating, cooling and refrigeration systems |
Kód: | 94-94 |
Popis: | Valves |
CSI MasterFormat 2014 Code: | 23 00 00 |
CSI MasterFormat 2014 Title: | Heating, Ventilating, and Air Conditioning (HVAC) |
Číslo OmniClass: | 23-27 31 00 |
Název OmniClass: | Valves |
CSI UniFormat II Code: | D30 |
CSI UniFormat II Title: | HVAC |
Název | Hodnota |
---|---|
Application | HVAC |
Assembly Code | D30 |
Description | Thermostatic radiator valves are typically used for regulating the medium flow to the radiators of heating systems. When combined to a thermostatic or thermo-electric control head, they keep the ambient temperature of the room where they are installed constant at the set value. This prevents unwanted temperature rises and achieves considerable energy savings. These valves have a special tailpiece with rubber hydraulic seal, permitting quick, safe connection to the radiator without the use of additional sealing materials. |
Material | ABS |
This property set allows objects to be COBie UK BIM Level 2 classified
Název | Hodnota |
---|---|
Description | Thermostatic radiator valves are typically used for regulating the medium flow to the radiators of heating systems. When combined to a thermostatic or thermo-electric control head, they keep the ambient temperature of the room where they are installed constant at the set value. This prevents unwanted temperature rises and achieves considerable energy savings. These valves have a special tailpiece with rubber hydraulic seal, permitting quick, safe connection to the radiator without the use of additional sealing materials. |
This property set allows objects to be COBie UK BIM Level 2 classified
Název | Hodnota |
---|---|
Description | Thermostatic radiator valves are typically used for regulating the medium flow to the radiators of heating systems. When combined to a thermostatic or thermo-electric control head, they keep the ambient temperature of the room where they are installed constant at the set value. This prevents unwanted temperature rises and achieves considerable energy savings. These valves have a special tailpiece with rubber hydraulic seal, permitting quick, safe connection to the radiator without the use of additional sealing materials. |
Material | ABS |