Publikovat produkty
Full manual right-angle valve for copper pipe, multi-layer, PEX, PP, PB
Emmeti SPA

Full manual right-angle valve for copper pipe, multi-layer, PEX, PP, PB

The valves and lockshields are used for connection and interception of radiators, thermal convectors, and fan coil units that operate on hot or cold water, or on glycol. They can be installed on any kind of pipe: copper, galvanized steel, plastic or multi-layer tubes, using the relative seal systems.   

The Full valves are available in the following versions: Manual, Thermostatizable, Thermostatic

 – Straight and Right-angle with copper, PEX, multi-layer PP, PB connection pipe. 

 – Straight and Right-angle with steel connection pipe.

Specifikace
  • Full manually valve for copper pipe, multi-layer, PEX, PP, PB

    Connection:

    - To radiator: 3/8" or 1/2" M

    - To copper pipe, multi-layer, PEX, PP, PB: 24x19  radiators with male connection 3/8” M x 3/8” M or 1/2" M to 1/2" M

    Construction:
    - Body nickel-plated brass TN UNI EN 12165 CW617N
    - Shutter in brass TN UNI EN 12164 CW614N
    - Shutter seal O-ring in EPDM
    - Brass rod TN UNI EN 12164 CW614N
    - Shutter seal O-ring in EPDM
    - Knob in white ABS RAL 9003
    - Nut nickel-plated brass TN UNI EN 12165 CW617N
    - Tang nickel-plated brass TN UNI EN 12164 CW614N

    Technical data:
    - Maximum operating pressure: 10 bar
    - Maximum differential pressure: 6 bar
    - Maximum operating temperature: +100 °C
    - Large capacity

Technická specifikace
  • Jedinečná ref. hodnotaFull_manually_right_angle
  • Skupina výrobkůValves
  • Skupina produktůFull
  • TypObjekt
  • Datum zveřejnění2018-01-10
  • Číslo vydání2
Související
  • Hlavní materiálMosaz
  • Vedlejší materiálPlast
  • Navrženo vItálie
  • Vyrobeno vItálie
Klasifikace
  • Kategorie BIMobjectInstalace - Ventily
  • Klasifikace IFCVentil
  • Název UNSPSCValves
  • Kód UNSPSC401416
  • Kód Uniclass 2015Ss_60
  • Popis Uniclass 2015Heating, cooling and refrigeration systems
  • Kód CSI MasterFormat 201435 20 19
  • Název CSI MasterFormat 2014Hydraulic Valves
  • Číslo OmniClass23-27 31 00
  • Název OmniClassValves