Publikovat produkty
Gerpex -Right terminal
Emmeti SPA

Gerpex -Right terminal

The Gerpex Emmeti press fittings have been designed to be installed with the pressing technique. This type of joint has achieved a growing success due to its extreme simplicity and speed of installation.  The hydraulic and mechanical seal is guaranteed by the special fitting profile and the double O-ring. The fitting, after pressing, produces a joint with characteristics of maximum stability and durability that make it particularly suitable for under-track installations. 

The press fittings of the Gerpex system are comply with D.M.174 (suitable for drink water - Italian Law). 

Available in a wide range of configurations and sizes.

Specifikace
  • RIGHT TERMINAL

    Press fitting for water studied and tested for different types of pressing (B and TH). Equipped with a sleeve ring to check the correct insertion of the tube in the seat and double EPDM o-rings. Maximum working temperature 95 ° C and maximum pressure 10 bar. 

    Available sizes: pressing connection from 16 mm to 20 mm and 1/2 "threaded female connection

Technická specifikace
  • Jedinečná ref. hodnotagerpex_right_terminal
  • Skupina výrobkůFittings
  • Skupina produktůGerpex fittings
  • TypObjekt
  • Datum zveřejnění2018-07-18
  • Číslo vydání3
Související
  • Hlavní materiálMosaz
  • Vedlejší materiálHliník
  • Navrženo vItálie
  • Vyrobeno vItálie
Klasifikace
  • Kategorie BIMobjectInstalace - Spojky
  • Klasifikace IFCTvarovka šroubení
  • Název UNSPSCPlumbing connectors
  • Kód UNSPSC40141720
  • Kód Uniclass 2015Pr_65_52_63_23
  • Popis Uniclass 2015Cross-linked polyethylene (PE-X) pipes and fittings
  • Číslo OmniClass23-27 43 00
  • Název OmniClassPipe Fittings
  • Kód CSI UniFormat IID20
  • Název CSI UniFormat IIPLUMBING