Publikovat produkty
Architectural Face Brick - Endicott Manufactures a Complete Line of Face Brick for the Architectural/Commercial Market

Architectural Face Brick - Endicott Manufactures a Complete Line of Face Brick for the Architectural/Commercial Market

ARCHITECTURAL FACE BRICK

Manufacturer

With a broad array of Architectural Face Brick options at your disposal, Endicott Clay Products Co. is in a unique position to be your single source for brick.

Description

Endicott manufactures a complete line of face brick for the architectural/commercial market. These brick are available in a variety of sizes, colors and textures. In addition, special shapes of nearly any design and configuration can be manufactured to supplement your project requirements.

Color Ranges

Endicott face brick are available in Buff, Rose, Red, Burgundy and eight earthtone shades in Buff, Browns, Plums and Black.

Sizes

These brick are available in 21 sizes as noted in the attached size table.

Textures

These brick are available in Smooth,Velour, and Artisan textures. Other textures such as Matt (bark), Velvetex and Vertical Score, may be available on special order.

Specifications

Endicott face brick are manufactured to meet or exceed all the requirements and allowances set forth in ASTM C216, Grade SW, Type FBS or FBX.

Model Specification: Face Brick

The face brick shall be, (color), (texture), (size), as manufactured by Endicott Clay Products Co., Fairbury, Nebraska and distributed by (distributor). The brick shall be manufactured to meet or exceed the requirements and allowances of ASTM C216, Grade SW, Type FBS, or FBX.

Model Specification: Glazed Brick:

The Glazed Brick shall be (color) , (texture), (size) as manufactured by Endicott Clay Products Co., Fairbury, Nebraska and distributed by (distributor) . The brick shall meet or exceed the requirements and allowances of ASTM C216, Grade SW, Type FBS (brick) and ASTM C126, Type 1, Grade S (glaze).

Cleaning

See "cleaning recommendation for face brick."

Images

Following are several pictorials of completed projects that have utilized Endicott face brick.

Technical and Sales Support

Endicott products are distributed nationally and internationally through direct sales and a national network of dealers and distributors. These sales efforts are complimented with high quality product literature, samples and display aids. Technical service, test reports, and specification documentation is provided.

A complete Architectural Specification Binder is available through our dealer/distribution network or directly from our headquarters. Included are color pictorials of outstanding projects throughout the United States as well as full sized color photos of our various brick colors/textures.

ARCHITECTURAL/COMMERCIAL FACE BRICK

Colors:

Golden Buff
Rose Blend
Red Blend
Burgundy Blend
Bordeaux Blend
Desert Ironspot (Lite)
Desert Ironspot (Dark)
Coppertone
Medium Ironspot #77
Medium Ironspot #46
Dark Ironspot
Manganese Ironspot
Sienna Ironspot
Manganese Brown
Textures:
Smooth
Velour
Artisan
Matt (bark) **
Velvetex **
Vertical Score **
Technická specifikace
  • Jedinečná ref. hodnotanst2369
  • Skupina výrobkůBuilding Materials
  • Skupina produktůFace Brick
  • TypObjekt
  • Datum zveřejnění2015-07-24
  • Číslo vydání1
Související
  • Hlavní materiálOstatní
  • Navrženo vSpojené státy americké
  • Vyrobeno vSpojené státy americké
Klasifikace
  • Kategorie BIMobjectStavební materiály - Zdivo
  • Kód Uniclass 2015Pr_20_93_52_15
  • Popis Uniclass 2015Clay bricks
  • Kód CSI MasterFormat 201404 21 13
  • Název CSI MasterFormat 2014Brick Masonry
  • Číslo OmniClass23-13 21 19 13
  • Název OmniClassFace Bricks

Dostupnost regionu

Severní Amerika
Spojené státy americké