Publikovat produkty
Classic Coat Hanger
Classic Coat Hanger
Classic Coat Hanger
Classic Coat Hanger
Classic Coat Hanger
Classic Coat Hanger
Classic Coat Hanger
Classic Coat Hanger
Classic Coat Hanger
Classic Coat Hanger
    Essem Design

    Classic Coat Hanger

    Building on the iconic Classic hat and shoe rack designed by Gunnar Bolin in the 1950s, design duo Kauppi & Kauppi have expanded the range—setting a new direction while honouring its legacy. By reusing key materials and dimensions from the original Classic hat rack, the new standalone pieces feel right at home within the collection, while confidently pointing out a new direction. The coat hanger features the same rounded corners as the Classic hat and shoe rack, with the addition of simple, pragmatic and functional knobs.

    Specifikace
    • Measurement:

      600/800/1000/1200x61x235 mm (WxDxH)

      Material:

      Material hooks: Steel

      Material strip: Steel

      Finish:

      Colour codes, powder-coating: Black textured (RAL 9005), white (n/a), Sun Yellow textured (RAL 1028)

    Technická specifikace
    • Jedinečná ref. hodnotaclassic-coat-hanger
    • Skupina výrobkůHook strips
    • Skupina produktůClassic Coat Hanger
    • TypObjekt
    • Datum zveřejnění2025-05-07
    • Číslo vydání1
    Klasifikace
    • Kategorie BIMobjectNábytek - Háčky a závěsy
    • Klasifikace IFCNábytek
    • Kód Uniclass 2015Pr_30_36_59_38
    • Popis Uniclass 2015Holders and hooks
    • Kód CSI MasterFormat 201441 23 19
    • Název CSI MasterFormat 2014Hooks
    • Číslo OmniClass23-21 15 19 13
    • Název OmniClassCoat Hooks

    Dostupnost regionu

    Evropa Asie Severní Amerika