Publikovat produkty
PHW Closed Circuit Cooler
EVAPCO, Inc.

PHW Closed Circuit Cooler

Terms of Use: This PRELIMINARY file is provided by EVAPCO, Inc. to assist in design aspects and for information purposes only. The information contained in this Revit file is subject to change without notice and may not be reflective of the final provided product. Please note that all design information should be confirmed at the time of purchase. Engineers should evaluate all information. EVAPCO Inc. is not liable or responsible in any way relating to any information provided in this Revit file, including, but not limited to, any errors, omissions, modifications or any loss or damages incurred as a result of the use of or reliance upon this Revit file. EVAPCO, Inc. does not make any warranty or guarantee of the use of the information in terms of its accuracy, validity, inclusiveness or compliance with any regulatory code or governmental laws and regulations. All users accept all risks associated with any use of this information.

EVAPCO's LARGEST and most ENERGY EFFICIENT single cell Evaporative Parallel Hybrid Closed Circuit Cooler.

The new 14’ x 26’ PHW Parallel Hybrid Closed Circuit Cooler was designed to maximize capacity and optimize energy efficiency in EVAPCO’s single largest closed circuit cooler cell available. It offers more capacity and layout flexibility than ever before. The PHW offers high tonnage capability specifically for Industrial Plants, Data Centers, and Large HVAC applications, where the end user requires the fewest number of units, connections, and fans.

This mechanical induced draft, crossflow Closed Circuit Cooler utilizes EVAPCO’s Crosscool™ Internal Tube Enhancement with the patented elliptical tube Sensi-Coil® Technology and includes EVAPCO’s New and Improved XPak™ Crossflow Fill, on both the 14’ x 26’ and the 12’ x 24’ PHW.

The PHW has undergone extensive thermal testing to ensure each closed-circuit cooler will perform as specified. As with all EVAPCO products, each PHW closed circuit cooler is supplied with a written Thermal Performance Guarantee.

The PHW offers CTI Certified Performance.

Specifikace
  • MasterFormat Specification is available in Download

Technická specifikace
  • Jedinečná ref. hodnotaphw-cooler-copy
  • Skupina výrobkůClosed Circuit Coolers - Evaporative
  • Skupina produktůPHW
  • TypObjekt
  • Datum zveřejnění2023-10-05
  • Číslo vydání1
Související
  • Hlavní materiálOcel galvanizovaná
  • Vedlejší materiálNerezová ocel
  • Navrženo vSpojené státy americké
  • Vyrobeno vSpojené státy americké
Klasifikace
  • Kategorie BIMobjectHVAC - Chladiče
  • Klasifikace IFCKondenzátor
  • Název UNSPSCCondensing units
  • Kód UNSPSC40101704
  • Kód Uniclass 2015Pr_70_65_03_27
  • Popis Uniclass 2015Evaporative cooling units
  • Kód CSI MasterFormat 201423 63 33
  • Název CSI MasterFormat 2014Evaporative Refrigerant Condensers
  • Číslo OmniClass23-33 43 13
  • Název OmniClassEvaporative Condenser Units
  • Kód CSI UniFormat IID3030
  • Název CSI UniFormat IICooling Generating Systems