Publikovat produkty
3' Transfer Shower with Return Flange and Shelf - 38" x 42" Exterior Dimensions
EverFab

3' Transfer Shower with Return Flange and Shelf - 38" x 42" Exterior Dimensions

The SS3842RFA fiberglass transfer shower stall is constructed from two separate layers of fiberglass reinforced composite, a polyester spray layer, and an unsaturated polyester gel coat finish that helps prevent cracks, chips, and other damage. With added reinforcement built into the design, this ANSI and ADA compliant shower stall is easy to install and can fit into a wide variety of bathroom designs and layouts.

  • Clear floor space of 36″x 36″
  • Available in 1⅜” or ⅝" threshold height
  • Anti-slip floor design
  • Built-in reinforcement to support ADA compliant grab bars and seat
  • Pre-leveled bottom plate that requires no mortar or leveling for installation
  • A weight of approximately 120 pounds
  • 30-year limited warranty


    Specifikace
    • Shower Stall:
      1. Model: No. SS3842RFA-L/R
      2. Description: One-piece shower stall with reinforcing bottom plate, slip-resistant floor, return flange, and inorganic composite
      reinforcement for placement of grab bars and seat
      3. Exterior dimensions: 38 inches wide x 41-3/4 inches deep x 78-1/2 inches high
      4. Rough-in: +1/8” -0” nominal dimensions
      5. Threshold: [Standard] [Low Profile] Threshold Detail
      6. Accessibility Accessories: [A0] [A1] [Custom] accessory configuration
      7. Optional Accessories: Furnish with [curtain rod], [shower curtain], [recessed soap dish], [composite corner shelf], [shower slide-bar kit], [EverFab tub-wrap], [shower drain], [18” grab bar], [24” grab bar], [custom grab bar], [folding seat], [T-shaped EverDam]. If applicable, please indicate location of additional accessories on drawing
      8. Accessory Style: [A0 - No Accessories], [Standard Thru-Bolted], [Flanged], [Elite Series], [Anti-Ligature], [Custom]
      9. Accessory Finish: [A0 - No Accessories], [Standard Satin Stainless], [Matte Black], [Polished Stainless] [White], [Custom]

      Keywords: handicapshower, best bath, room shower stall, fiberglass showerstall, fiberglass shower stalls, ADA shower stall, modern showerdesigns, accessible shower, one-piece shower units, handicapaccessible shower, one-piece fiberglass shower stall, one-piecefiberglass showers

    Technická specifikace
    • Jedinečná ref. hodnotaSS3842RFA
    • Skupina výrobkůANSI A - ADA - CA Title 24
    • Skupina produktůSS3842RFA
    • TypObjekt
    • Datum zveřejnění2022-10-13
    • Číslo vydání1
    • Výška (palce)78.5
    • Šířka (palce)38
    • Hloubka (palce)41.75
    Související
    • Hlavní materiálSklolaminát
    • Navrženo vSpojené státy americké
    • Vyrobeno vSpojené státy americké
    • Čistá hmotnost (lb)120
    Klasifikace
    • Kategorie BIMobjectSanita - Sprchy
    • Klasifikace IFCPrvek budovy
    • Kód ETIMEG017640
    • Název ETIMSanitary showers
    • Název UNSPSCShowers
    • Kód UNSPSC30181503
    • Kód Uniclass 2015SL_35_80_80
    • Popis Uniclass 2015Showers
    • Kód CSI MasterFormat 201422 42 23
    • Název CSI MasterFormat 2014Commercial Showers
    • Číslo OmniClass23-31 17 00
    • Název OmniClassShowers

    Dostupnost regionu

    Severní Amerika
    Spojené státy americké