Publikovat produkty
HERMETIC DOOR
HERMETIC DOOR
    FACE S.r.l.

    HERMETIC DOOR

    FACE provides a complete package of hermetic doors, that includes the automation SL6H, the leaf and the frame. A sealing system and a specific rail, that pushes the door against the wall, provide a perfect air tightness. 
    The leaves are available in two versions with a thickness of 48 or 60 mm, the external panel can be realised in stainless steel AISI304 with scotch-brite finishing or in laminate HPL.
    The leaf includes an internal layer of expanded polyester for a fire-retardant purpose and, as option, a lead foil for the X ray shielding.
    The hermetic leaf can be customized according to customer request, which may include different types of handles, window with different shapes and sizes or special colours for the HPL panel.

    EASY TO CLEAN
    The leaf is made of stainless steel or laminate HPL with extremely smooth surfaces. It is easy to clean and antibacterial.

    HIGH PERFORMANCE
    The hermetic leaf guarantees the perfect sealing and air leakage test reports are available.

    TAILOR MADE SOLUTION
    The hermetic leaves can be realised according to customer requests: from the handles to the size of the window, from the dimensions to the type and colour of the external finishing.

    Specifikace
    • Versions: Advanced / Big Dimensions (mm): 125 x 171 [H x D] Max Length (mm): 6600 [L] Max load (Advanced version) (kg): 100 Max load (Big version) (kg): 200 Max speed (m/s): 0.8 Service class: intense operation Power supply (V): 100 - 240 (50/60 Hz) Power (W): 70 Stand-by (W): 10 Rated load (N): 150 Degree of protection: IP20 Operating temperature (°C): -15 / +50 Accessory output (Vdc): 12 (1 A max) Firmware update mode: USB standard / Micro SD
    Technická specifikace
    • Jedinečná ref. hodnotaSL6H
    • Skupina výrobkůAutomations
    • Skupina produktůHermetic Doors
    • TypObjekt
    • Datum zveřejnění2024-09-06
    • Číslo vydání1
    Klasifikace
    • Kategorie BIMobjectDveře - Otevírače dveří