Publikovat produkty
VIA Grey surface 84CM 17W 3000K

VIA Grey surface 84CM 17W 3000K

VIA is a gray multifunction luminaire that can be installed either as a pendant or as a surface. Ideal luminaire to illuminate work environments. With a color temperature of 3000K, this luminaire allows you to create pleasant and welcoming atmospheres. 84cm version.
Specifikace
  • Reference: 041000603

    Catalogue: Architectural

    EAN: 8421776173187

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    ERP applies?: Yes

    Fixing: Ceiling

    Series: 0410

    Diffusor material: PMMA

    Diffuser finish: Opal

    IP: 20

    Power max.(W): 18W

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Lumens max: 1500lm

    Voltage: 220V-240V

    Colour temperature: 3000K

    CRI: =80

    MAC ADAM STEP: 3 SDCM

    Total height: 68

    Length: 855

    Depth: 40

    Assembly of linear systems: DE SUPERFICIE

    Additional rods included in the box: No

    Individual box height (MM): 75

    Individual box width (MM): 75

    Length individual box (MM): 860

    Volume Box Ind. Trawl: 0.004838

    Gross weight of box Ind. Trawl: 1.55

    PCS: 0

    Net weight consolidated item: 1,35

Technická specifikace
  • Jedinečná ref. hodnota041000603_-_VIA-Grey-surface-84CM-17W-3000K
  • Skupina výrobkůArchitectural
  • Skupina produktůRecessed Lamp
  • TypObjekt
  • Datum zveřejnění2024-10-04
  • Číslo vydání1
Související
  • Čistá hmotnost (kg)135
Klasifikace
  • Kategorie BIMobjectOsvětlení - Surface Mounted