Publikovat produkty
PLAS RCT White recessed lamp 2700K

PLAS RCT White recessed lamp 2700K

PLAS is a designer recessed luminaire made of plaster and aluminum with 2700K LED technology for warm and elegant lighting in your home.
Specifikace
  • Reference: 63491

    Catalogue: Iluminación

    EAN: 8421776358942

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001744

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: Yes

    ERP registration number: 1941517

    Fixing: Wall

    Serie: 2067

    Body material: Plaster

    Body finish: White

    Light Source Energy Class: G

    Light Source Code: L00343

    IP: 20

    Type: III

    Power max (W): 3

    Hertz: 50/60Hz

    Light source: HIGH POWER LED

    Light source included: Yes

    Lumens max: 153 lm

    Voltage: 100V-240V

    Colour temperature (K): 2700K

    CRI: >80

    Total height: 245

    Length: 105

    Depth: 50

    MEDIDA DE CORTE: 248x113

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.00472

    Gross weight of box Ind. Trawl: 1.02

    Net weight consolidated item: 0,92

Technická specifikace
  • Jedinečná ref. hodnota63491_-_PLAS-RCT-White-recessed-lamp-2700K
  • Skupina výrobkůINDOOR
  • Skupina produktůRECESSED
  • TypObjekt
  • Datum zveřejnění2024-10-08
  • Číslo vydání1
Související
  • Hlavní materiálOmítka
  • Čistá hmotnost (kg)92
Klasifikace
  • Kategorie BIMobjectOsvětlení - Surface Mounted