Publikovat produkty
FiberTite® 200 Fascia - Single-Ply Application, Snap-on Version
FiberTite

FiberTite® 200 Fascia - Single-Ply Application, Snap-on Version

This new version of FiberTite 200 Fascia features a snap-on cover that eliminates crimping, substantially reducing installation time. This formed, two-piece fascia system can be used with all single-ply roof membranes and is especially popular on stone ballast single-ply roofs. Dual attachment points on both the face and roof deck allow for added flexibility when accommodating roof irregularities.

It is fabricated from 24 gauge steel .040", .050" or .063" aluminum. No exposed fasteners, no unsightly cover plates and ease of installation highlight this ANSI/SPRI ES-1 tested roof edge system.

Specifikace
  • Features and Benefits

    Warranty

    A Full System Warranty is available through our partners which covers the entire roof system under one warranty. The system is inspected after the project is complete to assure proper installation. This ensures protection for the most vulnerable area of the roof against failure due to extreme wind up lift pressures. Contact the manufacturer's sales rep directly for more information.Testing

    • Tested per ANSI/SPRI/FM 4435/ES-1 Standard to comply with the International Building Code.
    • Factory Mutual approved for wind uplift protection.
    • Miami-Dade Approved (No. 18-0424.06 12/11/23) to comply with the High Velocity Hurricane Zone of the Florida Building Code.

    Standard Sizes

    Sizes range from 5 ¼" up to 12 ¾" face heights to accommodate multiple nailers and coverage requirements.

    • 5 ¼"
    • 6 ¾"
    • 8 ¼"
    • 9 ¾"
    • 11 ¼"
    • 12 ¾"

    Accessories

    Factory fabricated miters, scuppers and drainage accessories provide a cleaner, more aesthetically pleasing appearance. This eliminates the need for field fabrication, providing time and labor savings.Also Included4" long, 24 ga. spring clips are placed 4' o.c. to provide for more positive attachment ensuring extra stability for the system. All splice plates and fasteners are also included and will arrive to the job site with the product.

    Available Materials

    Its unique design allows for covers to be manufactured in 24 ga steel, .040", .050" and .063" aluminum.

    Colors

    Choose among a wide range of standard colors and finishes that meet your job requirements. A 30-Year Kynar 500® Finish Warranty is included on coil-coated standard colors. Custom post-coated Kynar 500® colors are available with an included 10-Year Kynar 500® Finish Warranty or a 20-Year Kynar 500® Finish Warranty is available upon request.

    Anodized finishes are also available and come with a 5-year warranty (no warranty available for coil anodized finishing; Post-coat/Class 1 Batch Anodized is available with a 5-year warranty with an option to increase to a 10-year warranty for an upcharge). Please email Technical Services regarding pricing for Anodized finishes.

    Competitively Priced

    The installed cost rivals even light gauge roof edge systems fabricated locally or in a roofer’s shop.

    Concealed Splice Plates

    The concealed splice plate design features a raised stop that prevents splice plate migration under the fascia panels. This design creates a more aesthetically pleasing design compared to traditional cover plates or lap joints at the seams.

    Custom Capabilities

    Radius and specially fabricated products are available to meet the unique needs of each project.Efficient DesignSnap-on design is provided in 12'-0" lengths for quicker installation and lower labor costs. The waterdam is provided with pre-punched, slotted holes to allow for proper thermal movement of the materials and ensure correct fastener placement and spacing.

Technická specifikace
  • Jedinečná ref. hodnotafibertite_200_fascia_snap-on
  • Skupina výrobkůRoof Systems
  • Skupina produktůFascia
  • TypObjekt
  • Datum zveřejnění2021-09-23
  • Číslo vydání1
Související
  • Navrženo vSpojené státy americké
  • Vyrobeno vSpojené státy americké
Klasifikace
  • Kategorie BIMobjectKonstrukce - Střešní příslušenství
  • Klasifikace IFCStřecha
  • Název UNSPSCRoof fascias
  • Kód UNSPSC30151601
  • Kód Uniclass 2015Pr_35_90_30
  • Popis Uniclass 2015Flashings and aprons
  • Kód CSI MasterFormat 201407 71 19
  • Název CSI MasterFormat 2014Manufactured Gravel Stops and Fasciae
  • Číslo OmniClass23-13 41 11 17
  • Název OmniClassRoof Fascias
  • Kód CSI UniFormat IIB30
  • Název CSI UniFormat IIROOFING

Dostupnost regionu

Severní Amerika
Spojené státy americké